COMPANY HEADER
Print Back
RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing (00093812)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Axial Static Load Capacity

Outside Diameter

Radial Dynamic Load Capacity

02462149 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5620 lbf N/A 1.25 in N/A 5620 lbf
02462153 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2190 lbf N/A 0.81 in N/A 2190 lbf
02462160 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2190 lbf N/A 0.81 in N/A 2190 lbf
02664595 N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 7190 lbf N/A 1.19 in N/A 7190 lbf
02664603 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1410 lbf N/A 0.90 in N/A 1410 lbf
02664605 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2190 lbf N/A 1.25 in N/A 2190 lbf
02664606 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2190 lbf N/A 1.25 in N/A 2190 lbf
02664608 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 900 lbf N/A 0.75 in N/A 900 lbf
02664609 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1000 lbf N/A 0.81 in N/A 1000 lbf
02664610 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1000 lbf N/A 0.81 in N/A 1000 lbf
02664641 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 900 lbf N/A 0.78 in N/A 900 lbf
02664645 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1000 lbf N/A 0.81 in N/A 1000 lbf
02664649 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5320 lbf N/A 1.94 in N/A 5320 lbf
02664651 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 900 lbf N/A 0.78 in N/A 900 lbf
02664656 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5320 lbf N/A 1.94 in N/A 5320 lbf
02664658 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1000 lbf N/A 0.81 in N/A 1000 lbf
02664768 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 900 lbf N/A 0.78 in N/A 900 lbf
02664770 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1410 lbf N/A 0.90 in N/A 1410 lbf
02664771 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 900 lbf N/A 0.75 in N/A 900 lbf
06760975 N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A N/A 1.9375 in N/A
06760989 N/A RBC® 2.9375 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 24700 lbf N/A 4.13 in N/A 24700 lbf
06760992 N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 11900 lbf N/A 2.0000 in N/A 11900 lbf
06760993 N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 11900 lbf N/A 2.0000 in N/A 11900 lbf
06760994 N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8090 lbf N/A 1.75 in N/A 8090 lbf
06761010 N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8790 lbf N/A 1.63 in N/A 8790 lbf
Unit of Measure
1 2 3 4 5 »