COMPANY HEADER
Print Back
RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing (00093812)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Axial Static Load Capacity

Outside Diameter

Radial Dynamic Load Capacity

06761020 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1880 lbf N/A 0.78 in N/A 1880 lbf
06761021 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1880 lbf N/A 0.78 in N/A 1880 lbf
00093808 N/A RBC® 1.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5000 lbf N/A 1.50 in N/A 5000 lbf
00093814 N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 6880 lbf N/A 2.0000 in N/A 6880 lbf
00093816 N/A RBC® 1.8125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 7980 lbf N/A 2.2500 in N/A 7980 lbf
00093820 N/A RBC® 2.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9220 lbf N/A 2.63 in N/A 9220 lbf
00093822 N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 10150 lbf N/A 2.88 in N/A 10150 lbf
00093922 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 3280 lbf N/A 1.06 in N/A 3280 lbf
00093926 N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 3750 lbf N/A 1.19 in N/A 3750 lbf
00094014 N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 4220 lbf N/A 1.31 in N/A 4220 lbf
00094018 N/A RBC® 1.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5000 lbf N/A 1.50 in N/A 5000 lbf
00094024 N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 6880 lbf N/A 2.0000 in N/A 6880 lbf
00094028 N/A RBC® 1.8125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 7980 lbf N/A 2.2500 in N/A 7980 lbf
00094030 N/A RBC® 2.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9220 lbf N/A 2.63 in N/A 9220 lbf
00094034 N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 10150 lbf N/A 2.88 in N/A 10150 lbf
00094062 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1560 lbf N/A 0.63 in N/A 1560 lbf
00094066 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1880 lbf N/A 0.75 in N/A 1880 lbf
00101518 N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 13800 lbf N/A 2.2500 in N/A 13800 lbf
00101545 N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 13800 lbf N/A 2.2500 in N/A 13800 lbf
00101603 N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9840 lbf N/A 2.06 in N/A 9840 lbf
00101606 N/A RBC® 1.4375 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 10500 lbf N/A 2.19 in N/A 10500 lbf
00101614 N/A RBC® 1.8125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 12700 lbf N/A 2.56 in N/A 12700 lbf
00101617 N/A RBC® 2.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 14400 lbf N/A 2.81 in N/A 14400 lbf
00101623 N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9840 lbf N/A 2.06 in N/A 9840 lbf
00101626 N/A RBC® 1.4375 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 10500 lbf N/A 2.19 in N/A 10500 lbf
Unit of Measure
1 2 3 4 5 »