COMPANY HEADER
Print Back
RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing (00093812)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Axial Static Load Capacity

Outside Diameter

Radial Dynamic Load Capacity

00101632 N/A RBC® 1.8125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 12700 lbf N/A 2.56 in N/A 12700 lbf
00101635 N/A RBC® 2.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 14400 lbf N/A 2.81 in N/A 14400 lbf
00101646 N/A RBC® 3.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 27500 lbf N/A 4.00 in N/A 27500 lbf
00101648 N/A RBC® 3.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 27500 lbf N/A 4.00 in N/A 27500 lbf
00101651 N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8085 lbf N/A 1.94 in N/A 8085 lbf
00101653 N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8085 lbf N/A 1.94 in N/A 8085 lbf
00101727 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 3280 lbf N/A 1.06 in N/A 3280 lbf
00101729 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 3280 lbf N/A 1.06 in N/A 3280 lbf
00101731 N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 3750 lbf N/A 1.19 in N/A 3750 lbf
00101733 N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 4220 lbf N/A 1.31 in N/A 4220 lbf
00101735 N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 4220 lbf N/A 1.31 in N/A 4220 lbf
00101739 N/A RBC® 1.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5000 lbf N/A 1.50 in N/A 5000 lbf
00101746 N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 6880 lbf N/A 2.0000 in N/A 6880 lbf
00101750 N/A RBC® 1.8125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 7980 lbf N/A 2.2500 in N/A 7980 lbf
00101753 N/A RBC® 2.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9220 lbf N/A 2.63 in N/A 9220 lbf
00101757 N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 10150 lbf N/A 2.88 in N/A 10150 lbf
00102102 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1560 lbf N/A 0.63 in N/A 1560 lbf
00102104 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 1880 lbf N/A 0.75 in N/A 1880 lbf
00102169 N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 3750 lbf N/A 1.19 in N/A 3750 lbf
00102186 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 3280 lbf N/A 1.06 in N/A 3280 lbf
00102188 N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 3750 lbf N/A 1.19 in N/A 3750 lbf
00102190 N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 4220 lbf N/A 1.31 in N/A 4220 lbf
00102192 N/A RBC® 1.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5000 lbf N/A 1.50 in N/A 5000 lbf
00102197 N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 6880 lbf N/A 2.0000 in N/A 6880 lbf
00102199 N/A RBC® 1.8125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 7980 lbf N/A 2.2500 in N/A 7980 lbf
Unit of Measure
1 2 3 4 5 »