COMPANY HEADER
Print Back
Bodine Alternating Current (AC) Parallel Gearmotors
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Full Load Current

Full Load Torque

Input Power

Insulation Class

00533757 N/A Bodine 2.3 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.07 A N/A 95 oz·in N/A 1/1000 hp N/A A
00533759 N/A Bodine 0.9 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.07 A N/A 120 oz·in N/A 1/1000 hp N/A B
00533760 N/A Bodine 200.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.10 A N/A 9 oz·in N/A 1/450 hp N/A A
00533761 N/A Bodine 67.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.10 A N/A 27 oz·in N/A 1/450 hp N/A A
00533763 N/A Bodine 40.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.10 A N/A 44 oz·in N/A 1/450 hp N/A A
00533764 N/A Bodine 20.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.10 A N/A 80 oz·in N/A 1/450 hp N/A A
00533768 N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.07 A N/A 20 oz·in N/A 1/2000 hp N/A B
00533771 N/A Bodine 3.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.07 A N/A 88 oz·in N/A 1/2000 hp N/A A
00533773 N/A Bodine 1.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.07 A N/A 120 oz·in N/A 1/2000 hp N/A B
00533778 N/A Bodine 100.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.09 A N/A 9 oz·in N/A 1/900 hp N/A A
00533780 N/A Bodine 60.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.09 A N/A 15 oz·in N/A 1/900 hp N/A A
00533784 N/A Bodine 25.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.09 A N/A 29 oz·in N/A 1/900 hp N/A A
00533786 N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.09 A N/A 48 oz·in N/A 1/900 hp N/A B
00533788 N/A Bodine 10.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.09 A N/A 72 oz·in N/A 1/900 hp N/A A
01440425 N/A Bodine 9.4 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.33 A N/A 40 in·lb N/A 1/50 hp N/A B
01440427 N/A Bodine 3.8 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.33 A N/A 40 in·lb N/A 1/50 hp N/A B
01440428 N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.45 A N/A 11 in·lb N/A 1/30 hp N/A B
01440429 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.45 A N/A 40 in·lb N/A 1/30 hp N/A B
01440930 N/A Bodine 19.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.33 A N/A 40 in·lb N/A 1/50 hp N/A B
01782644 N/A Bodine 47.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.40 A N/A 148 in·lb N/A 1/7 hp N/A B
01782645 N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.10 A N/A 50 in·lb N/A 1/5 hp N/A B
01782646 N/A Bodine 7.8 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.78 A N/A 341 in·lb N/A 1/7 hp N/A B
01782647 N/A Bodine 4.7 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.78 A N/A 310 in·lb N/A 1/7 hp N/A B
01782648 N/A Bodine 280.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.78 A N/A 25 in·lb N/A 1/7 hp N/A B
01782649 N/A Bodine 7.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.06 A N/A 95 oz·in N/A 1/1600 hp N/A B
Unit of Measure
1 2 3 4 5