COMPANY HEADER
Print Back
NTN Angular Contact Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Closure Type

Outside Diameter

00059916 N/A NTN 72B Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7222BG N/A 110 mm N/A Open N/A 200 mm
00059257 N/A NTN 72B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7207B N/A 35 mm N/A Open N/A 72 mm
00061049 N/A NTN 73B Series 130 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7326BG N/A 130 mm N/A Open N/A 280 mm
03735661 N/A NTN 70 Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7020 N/A 100 mm N/A Open N/A 150 mm
00060354 N/A NTN 73B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7308BL1G N/A 40 mm N/A Open N/A 90 mm
04054856 N/A NTN BST Series Angular Contact Bearing N/A BST20X47-1BDFP4 N/A N/A Open N/A
00059210 N/A NTN 72B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7206B N/A 30 mm N/A Open N/A 62 mm
04544630 N/A NTN 70 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7003 N/A 17 mm N/A Open N/A 35 mm
02171022 N/A NTN 72B Series 130 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7226BG N/A 130 mm N/A Open N/A 230 mm
00059350 N/A NTN 72B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7208BL1G N/A 40 mm N/A Open N/A 80 mm
02357572 N/A NTN 72B Series 105 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7221BL1G N/A 105 mm N/A Open N/A 190 mm
00073050 N/A NTN 70 Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7013 N/A 65 mm N/A Open N/A 100 mm
00060384 N/A NTN 73B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7309BL1G N/A 45 mm N/A Open N/A 100 mm
00060455 N/A NTN 73B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7310BL1G N/A 50 mm N/A Open N/A 110 mm
00061268 N/A NTN 74B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7411BG N/A 55 mm N/A Open N/A 140 mm
04408744 N/A NTN 72B Series 12 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7201BG N/A 12 mm N/A Open N/A 32 mm
05050911 N/A NTN 72C Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7205CP5 N/A 25 mm N/A Open N/A 52 mm
03508902 N/A NTN 72B Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7203B N/A 17 mm N/A Open N/A 40 mm
00059621 N/A NTN 72B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7214BG N/A 70 mm N/A Open N/A 125 mm
00060141 N/A NTN 73B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7304BG N/A 20 mm N/A Open N/A 52 mm
00061316 N/A NTN 74B Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7413BG N/A 65 mm N/A Open N/A 160 mm
00060569 N/A NTN 73B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7312BL1G N/A 60 mm N/A Open N/A 130 mm
03735548 N/A NTN 72 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7206 N/A 30 mm N/A Open N/A 62 mm
00060339 N/A NTN 73B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7308BG N/A 40 mm N/A Open N/A 90 mm
00060672 N/A NTN 73B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7314BG N/A 70 mm N/A Open N/A 150 mm
Unit of Measure
 1 2 3 4 5 »