COMPANY HEADER
Print Back
NTN Angular Contact Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Closure Type

Outside Diameter

03735553 N/A NTN 73 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7302 N/A 15 mm N/A Open N/A 42 mm
04510629 N/A NTN 73 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7303B N/A 17 mm N/A Open N/A 47 mm
02353208 N/A NTN 73 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7303BL1G N/A 17 mm N/A Open N/A 47 mm
02515142 N/A NTN 73 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7304BGC3 N/A 20 mm N/A Open N/A 52 mm
02282255 N/A NTN 73 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7305BGC3 N/A 25 mm N/A Open N/A 62 mm
03180633 N/A NTN 73 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7308BGC3 N/A 40 mm N/A Open N/A 90 mm
00060418 N/A NTN 73 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7310B N/A 50 mm N/A Open N/A 110 mm
04536072 N/A NTN 73 Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7311BL1 N/A 55 mm N/A Open N/A 120 mm
03735557 N/A NTN 73 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7312 N/A 60 mm N/A Open N/A 130 mm
02249868 N/A NTN 73 Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7313BGC3 N/A 65 mm N/A Open N/A 140 mm
02561563 N/A NTN 73 Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7314BGC3 N/A 70 mm N/A Open N/A 150 mm
02249869 N/A NTN 73 Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7315BGC3 N/A 75 mm N/A Open N/A 160 mm
04435860 N/A NTN 73 Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7315BL1BG N/A 75 mm N/A Open N/A 160 mm
02930123 N/A NTN 73 Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7316BGC3 N/A 80 mm N/A Open N/A 170 mm
00060967 N/A NTN 73 Series 105 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7321BG N/A 105 mm N/A Open N/A 225 mm
05828171 N/A NTN 73 Series 200 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7340B N/A 200 mm N/A Open N/A 420 mm
00061151 N/A NTN 74 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7406BG N/A 30 mm N/A Open N/A 90 mm
00061222 N/A NTN 74 Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7409BG N/A 45 mm N/A Open N/A 120 mm
02112661 N/A NTN 79 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7903T2G/GMP4 N/A 17 mm N/A Open N/A 30 mm
04544634 N/A NTN 79 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7904CP5 N/A 20 mm N/A Open N/A 37 mm
05799786 N/A NTN 79 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7905UCP5 N/A 25 mm N/A Open N/A 42 mm
03470972 N/A NTN 79 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7912CG/GNP4 N/A 60 mm N/A Open N/A 85 mm
05998291 N/A NTN BST Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 2A-BST45X100-1BP4 N/A 45 mm N/A Open N/A 100 mm
06195732 N/A NTN BST Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST17X47-1BP4 N/A 17 mm N/A Open N/A 47 mm
02937082 N/A NTN BST Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST30X62-1BP4 N/A 30 mm N/A Open N/A 62 mm
Unit of Measure
« 6 7 8 9 10 »