COMPANY HEADER
Print Back
NTN Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Closure Type

Outside Diameter

00061245 N/A NTN 74B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7410BG N/A 50 mm N/A Open N/A 130 mm
00059238 N/A NTN 72B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7206BG N/A 30 mm N/A Open N/A 62 mm
00059659 N/A NTN 72B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7215BL1G N/A 75 mm N/A Open N/A 130 mm
00059732 N/A NTN 72B Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7216BL1G N/A 80 mm N/A Open N/A 140 mm
01447928 N/A NTN 72B Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7202BG N/A 15 mm N/A Open N/A 35 mm
00060821 N/A NTN 73B Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7317BL1G N/A 85 mm N/A Open N/A 180 mm
03521647 N/A NTN 72B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7209BGC3 N/A 45 mm N/A Open N/A 85 mm
00060369 N/A NTN 73B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7309B N/A 45 mm N/A Open N/A 100 mm
00059232 N/A NTN 72B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7206BL1G N/A 30 mm N/A Open N/A 62 mm
02847672 N/A NTN 72 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7202T2G/GNP4 N/A 15 mm N/A Open N/A 35 mm
04526822 N/A NTN 73B Series 10 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7300B N/A 10 mm N/A Open N/A 35 mm
00141187 N/A NTN BST Series Angular Contact Bearing N/A BST30X62-1BDFP4 N/A N/A Open N/A
00059438 N/A NTN 72B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7210BG N/A 50 mm N/A Open N/A 90 mm
00060840 N/A NTN 73B Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7318B N/A 90 mm N/A Open N/A 190 mm
00060931 N/A NTN 73B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7320BG N/A 100 mm N/A Open N/A 215 mm
03735555 N/A NTN 73 Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7309 N/A 45 mm N/A Open N/A 100 mm
00059633 N/A NTN 72B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7214BL1G N/A 70 mm N/A Open N/A 125 mm
00074249 N/A NTN 70 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7004 N/A 20 mm N/A Open N/A 42 mm
00059148 N/A NTN 72B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7205B N/A 25 mm N/A Open N/A 52 mm
00060908 N/A NTN 7300 Series 95 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7319BL1G N/A 95 mm N/A Open N/A 200 mm
00059452 N/A NTN 72B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7210BL1G N/A 50 mm N/A Open N/A 90 mm
00059838 N/A NTN 72B Series 95 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7219BL1G N/A 95 mm N/A Open N/A 170 mm
00059182 N/A NTN 72B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7205BG N/A 25 mm N/A Open N/A 52 mm
00060262 N/A NTN 73B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7307B N/A 35 mm N/A Open N/A 80 mm
00059874 N/A NTN 72B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7220BG N/A 100 mm N/A Open N/A 180 mm
Unit of Measure
1 2 3 4 5 »