COMPANY HEADER
Print Back
NTN Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Closure Type

Outside Diameter

00061199 N/A NTN 74B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7408BG N/A 40 mm N/A Open N/A 110 mm
00061383 N/A NTN 74B Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7417BG N/A 85 mm N/A Open N/A 210 mm
00055760 N/A NTN 78 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7810CG/GNP4 N/A 50 mm N/A Open N/A 65 mm
00060613 N/A NTN 73B Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7313BL1G N/A 65 mm N/A Open N/A 140 mm
04417569 N/A NTN BST Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST45X100-1BP4 N/A 45 mm N/A Open N/A 100 mm
00059164 N/A NTN 72B Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7203BG N/A 17 mm N/A Open N/A 40 mm
00059677 N/A NTN 72B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7215BG N/A 75 mm N/A Open N/A 130 mm
00060395 N/A NTN 73B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7309BG N/A 45 mm N/A Open N/A 100 mm
03783540 N/A NTN 79 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7906CG/GNP4 N/A 30 mm N/A Open N/A 47 mm
02879285 N/A NTN BST Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST45X75-1BP4 N/A 45 mm N/A Open N/A 75 mm
04683920 N/A NTN 72B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7207BGC3 N/A 35 mm N/A Open N/A 72 mm
02280810 N/A NTN 70 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7008 N/A 40 mm N/A Open N/A 68 mm
02247758 N/A NTN 73B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7306BGC3 N/A 30 mm N/A Open N/A 72 mm
02282254 N/A NTN 72B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7220BGC3 N/A 100 mm N/A Open N/A 180 mm
00060810 N/A NTN 73B Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7317BG N/A 85 mm N/A Open N/A 180 mm
03735546 N/A NTN 72 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7204 N/A 20 mm N/A Open N/A 47 mm
00060465 N/A NTN 73B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7311BL1G N/A 55 mm N/A Open N/A 120 mm
04548133 N/A NTN 72C Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7207CP4 N/A 35 mm N/A Open N/A 72 mm
00059949 N/A NTN 72B Series 120 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7224BG N/A 120 mm N/A Open N/A 215 mm
00060885 N/A NTN 73B Series 95 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7319BG N/A 95 mm N/A Open N/A 200 mm
00061396 N/A NTN 74B Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7418BG N/A 90 mm N/A Open N/A 225 mm
02282252 N/A NTN 72C Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7215CG/GNP4 N/A 75 mm N/A Open N/A 130 mm
00059499 N/A NTN 72B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7211BL1G N/A 55 mm N/A Open N/A 100 mm
02704016 N/A NTN BST Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST40X72-1BP4 N/A 40 mm N/A Open N/A 72 mm
00130170 N/A NTN 72B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7204B N/A 20 mm N/A Open N/A 47 mm
Unit of Measure
1 2 3 4 5 »