COMPANY HEADER
Print Back
NTN Double-Row Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

01479123 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5207CLLU N/A 35 mm N/A 1.1 mm N/A 72 mm
00045148 N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3213C3 N/A 65 mm N/A 1.5 mm N/A 120 mm
00044332 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5206C3 N/A 30 mm N/A 1 mm N/A 62 mm
02504323 N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5203CLLU N/A 17 mm N/A 0.6 mm N/A 40 mm
00045293 N/A NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5212C3 N/A 60 mm N/A 1.5 mm N/A 110 mm
03735416 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5207CZZNRC3 N/A 35 mm N/A 1.1 mm N/A 72 mm
03735442 N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5304CZZ N/A 20 mm N/A 1.1 mm N/A 52 mm
02300240 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5308NR N/A 40 mm N/A 1.5 mm N/A 90 mm
00048652 N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5313NRC3 N/A 65 mm N/A 2.1 mm N/A 140 mm
00045726 N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5215C3 N/A 75 mm N/A 1.5 mm N/A 130 mm
00043919 N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5202C3 N/A 15 mm N/A 0.6 mm N/A 35 mm
00046900 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5307NR N/A 35 mm N/A 1.5 mm N/A 80 mm
02300228 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5206 N/A 30 mm N/A 1 mm N/A 62 mm
00049138 N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5315 N/A 75 mm N/A 2.1 mm N/A 160 mm
00044035 N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5203NRC3 N/A 17 mm N/A 0.6 mm N/A 40 mm
02288595 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5305NRC3 N/A 25 mm N/A 1.1 mm N/A 62 mm
02300238 N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5214 N/A 70 mm N/A 1.5 mm N/A 125 mm
00129437 N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3202 N/A 15 mm N/A 0.6 mm N/A 35 mm
02300234 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5210 N/A 50 mm N/A 1.1 mm N/A 90 mm
01712009 N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5314NRC3 N/A 70 mm N/A 2.1 mm N/A 150 mm
00046799 N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5314C3 N/A 70 mm N/A 2.1 mm N/A 150 mm
02288667 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5305C3 N/A 25 mm N/A 1.1 mm N/A 62 mm
02107692 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5310NRC3 N/A 50 mm N/A 2 mm N/A 110 mm
00044505 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3207C3 N/A 35 mm N/A 1.1 mm N/A 72 mm
00044481 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5207C3 N/A 35 mm N/A 1.1 mm N/A 72 mm
Unit of Measure
1 2 3 4 5 »