COMPANY HEADER
Print Back
NTN Double-Row Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

00044647 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3208C3 N/A 40 mm N/A 1.1 mm N/A 80 mm
02108987 N/A NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5312NRC3 N/A 60 mm N/A 2.1 mm N/A 130 mm
00045917 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5305 N/A 25 mm N/A 1.1 mm N/A 62 mm
02300242 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5310 N/A 50 mm N/A 2 mm N/A 110 mm
00044737 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3209C3 N/A 45 mm N/A 1.1 mm N/A 85 mm
00043812 N/A NTN 10 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5200CZZC3 N/A 10 mm N/A 0.6 mm N/A 30 mm
01447731 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3305 N/A 25 mm N/A 1.1 mm N/A 62 mm
02300230 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5207 N/A 35 mm N/A 1.1 mm N/A 72 mm
00045282 N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3215C3 N/A 75 mm N/A 1.5 mm N/A 130 mm
03735412 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5206ZZ N/A 30 mm N/A 1 mm N/A 62 mm
03735409 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5205CZZC3 N/A 25 mm N/A 1 mm N/A 52 mm
00048593 N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5313C3 N/A 65 mm N/A 2.1 mm N/A 140 mm
00046562 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3311C3 N/A 50 mm N/A 2 mm N/A 120 mm
00047598 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5309C3 N/A 45 mm N/A 1.5 mm N/A 100 mm
00043981 N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5203C3 N/A 17 mm N/A 0.6 mm N/A 40 mm
02249715 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5208CZZ N/A 40 mm N/A 1.1 mm N/A 80 mm
00047681 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5309NRC3 N/A 45 mm N/A 1.5 mm N/A 100 mm
00045714 N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5302 N/A 15 mm N/A 1 mm N/A 42 mm
02300585 N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5315C3 N/A 75 mm N/A 2.1 mm N/A 160 mm
00044941 N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3211C3 N/A 55 mm N/A 1.5 mm N/A 100 mm
04435877 N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5302CZZ N/A 15 mm N/A 1 mm N/A 42 mm
00046737 N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3313C3 N/A 65 mm N/A 2.1 mm N/A 140 mm
00044838 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5209C3 N/A 45 mm N/A 1.1 mm N/A 85 mm
02300233 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5209 N/A 45 mm N/A 1.1 mm N/A 85 mm
02300577 N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5302C3 N/A 15 mm N/A 1 mm N/A 42 mm
Unit of Measure
1 2 3 4 5 »