COMPANY HEADER
Print Back
NTN Double-Row Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

03735429 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5210CZZ N/A 50 mm N/A 1.1 mm N/A 90 mm
01447736 N/A NTN 12 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5201CZZ N/A 12 mm N/A 0.6 mm N/A 32 mm
02300581 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5307NRC3 N/A 35 mm N/A 1.5 mm N/A 80 mm
02300575 N/A NTN 85 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5217C3 N/A 85 mm N/A 2 mm N/A 150 mm
00046433 N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3304C3 N/A 20 mm N/A 1.1 mm N/A 52 mm
02288593 N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5211NR N/A 55 mm N/A 1.5 mm N/A 100 mm
02288473 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5208NR N/A 40 mm N/A 1.1 mm N/A 80 mm
00048900 N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5314 N/A 70 mm N/A 2.1 mm N/A 150 mm
00045574 N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5214C3 N/A 70 mm N/A 1.5 mm N/A 125 mm
03520725 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5208CLLU N/A 40 mm N/A 1.1 mm N/A 80 mm
03437237 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5306NR N/A 30 mm N/A 1.1 mm N/A 72 mm
02300579 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5307C3 N/A 35 mm N/A 1.5 mm N/A 80 mm
00129447 N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3202C3 N/A 15 mm N/A 0.6 mm N/A 35 mm
02937092 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5310CZZC3 N/A 50 mm N/A 2 mm N/A 110 mm
02300582 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5308C3 N/A 40 mm N/A 1.5 mm N/A 90 mm
00047058 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5308 N/A 40 mm N/A 1.5 mm N/A 90 mm
00042635 N/A NTN 100 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5220 N/A 100 mm N/A 2.1 mm N/A 180 mm
00047126 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5308NRC3 N/A 40 mm N/A 1.5 mm N/A 90 mm
02288592 N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5204NR N/A 20 mm N/A 1 mm N/A 47 mm
00047972 N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5311 N/A 55 mm N/A 2 mm N/A 120 mm
00046836 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5307 N/A 35 mm N/A 1.5 mm N/A 80 mm
02300232 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5208 N/A 40 mm N/A 1.1 mm N/A 80 mm
00043791 N/A NTN 10 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5200C3 N/A 10 mm N/A 0.6 mm N/A 30 mm
00047923 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5310NR N/A 50 mm N/A 2 mm N/A 110 mm
00044281 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5205C3 N/A 25 mm N/A 1 mm N/A 52 mm
Unit of Measure
1 2 3 4 5 »