COMPANY HEADER
Print Back
NTN Double-Row Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

02300235 N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5211 N/A 55 mm N/A 1.5 mm N/A 100 mm
00044345 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3206 N/A 30 mm N/A 1 mm N/A 62 mm
00047693 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5310C3 N/A 50 mm N/A 2 mm N/A 110 mm
02946516 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5309CZZ N/A 45 mm N/A 1.5 mm N/A 100 mm
00045219 N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3214C3 N/A 70 mm N/A 1.5 mm N/A 125 mm
02691843 N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5204CZZ N/A 20 mm N/A 1 mm N/A 47 mm
03735451 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5309 N/A 45 mm N/A 1.5 mm N/A 100 mm
00044985 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5210C3 N/A 50 mm N/A 1.1 mm N/A 90 mm
00044624 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5208C3 N/A 40 mm N/A 1.1 mm N/A 80 mm
02300225 N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5204 N/A 20 mm N/A 1 mm N/A 47 mm
00046149 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3307C3 N/A 35 mm N/A 1.5 mm N/A 80 mm
02300583 N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5311C3 N/A 55 mm N/A 2 mm N/A 120 mm
02300611 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5205NR N/A 25 mm N/A 1 mm N/A 52 mm
00046312 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3309C3 N/A 45 mm N/A 1.5 mm N/A 100 mm
04838664 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5308EEG15 N/A 40 mm N/A 1.5 mm N/A 90 mm
01510740 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3207 N/A 35 mm N/A 1.1 mm N/A 72 mm
02300227 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5205ZZ N/A 25 mm N/A 1 mm N/A 52 mm
00045042 N/A NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3212C3 N/A 60 mm N/A 1.5 mm N/A 110 mm
00044166 N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5204CZZC3 N/A 20 mm N/A 1 mm N/A 47 mm
00048163 N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5311NR N/A 55 mm N/A 2 mm N/A 120 mm
02249712 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5206CLLUC3 N/A 30 mm N/A 1 mm N/A 62 mm
01447738 N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5203CZZ N/A 17 mm N/A 0.6 mm N/A 40 mm
03735425 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5209CZZ N/A 45 mm N/A 1.1 mm N/A 85 mm
00048285 N/A NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5312 N/A 60 mm N/A 2.1 mm N/A 130 mm
00046055 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5306NRC3 N/A 30 mm N/A 1.1 mm N/A 72 mm
Unit of Measure
1 2 3 4 5 »