COMPANY HEADER
Print Back
NTN Double-Row Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

00045755 N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5303 N/A 17 mm N/A 1 mm N/A 47 mm
00046616 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5306 N/A 30 mm N/A 1.1 mm N/A 72 mm
00044823 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3210C3 N/A 50 mm N/A 1.1 mm N/A 90 mm
03531554 N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5215WC3 N/A 75 mm N/A 1.5 mm N/A 130 mm
02392302 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5307CZZC3 N/A 35 mm N/A 1.5 mm N/A 80 mm
02300236 N/A NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5212 N/A 60 mm N/A 1.5 mm N/A 110 mm
00046423 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3310C3 N/A 50 mm N/A 2 mm N/A 110 mm
00046223 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3308C3 N/A 40 mm N/A 1.5 mm N/A 90 mm
00045830 N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5304 N/A 20 mm N/A 1.1 mm N/A 52 mm
00045927 N/A NTN 80 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5216C3 N/A 80 mm N/A 2 mm N/A 140 mm
00046036 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3306C3 N/A 30 mm N/A 1.1 mm N/A 72 mm
05632307 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3205 N/A 25 mm N/A 1 mm N/A 52 mm
04510628 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3209 N/A 45 mm N/A 1.1 mm N/A 85 mm
02288666 N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3211 N/A 55 mm N/A 1.5 mm N/A 100 mm
00045371 N/A NTN 80 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3216C3 N/A 80 mm N/A 2.2 mm N/A 140 mm
00045429 N/A NTN 85 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3217C3 N/A 85 mm N/A 2 mm N/A 150 mm
02770626 N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3303 N/A 17 mm N/A 1 mm N/A 47 mm
03664030 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3305EAX2CS08PX4 N/A 25 mm N/A 1.016 mm N/A 62 mm
04435876 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3306 N/A 30 mm N/A 1.1 mm N/A 72 mm
04510627 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3308 N/A 40 mm N/A 1.5 mm N/A 90 mm
04510614 N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 3315 N/A 75 mm N/A 2.1 mm N/A 160 mm
02300220 N/A NTN 10 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5200 N/A 10 mm N/A 0.6 mm N/A 30 mm
02288591 N/A NTN 10 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5200CLLU N/A 10 mm N/A 0.6 mm N/A 30 mm
03929960 N/A NTN 10 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5200CZZ N/A 10 mm N/A 0.6 mm N/A 30 mm
02300525 N/A NTN 12 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5201 N/A 12 mm N/A 0.6 mm N/A 32 mm
Unit of Measure
1 2 3 4 5 »