COMPANY HEADER
Print Back
NTN Double-Row Angular Contact Bearings
Unit of Measure
« 6 7 8 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

00043861 N/A NTN 12 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5201C3 N/A 12 mm N/A 0.6 mm N/A 32 mm
04510626 N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5202 N/A 15 mm N/A 0.6 mm N/A 35 mm
01447737 N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5202CLLU N/A 15 mm N/A 0.6 mm N/A 35 mm
02280719 N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5202CZZ N/A 15 mm N/A 0.6 mm N/A 35 mm
02300224 N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5203 N/A 17 mm N/A 0.6 mm N/A 40 mm
02300571 N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5203NR N/A 17 mm N/A 0.6 mm N/A 40 mm
00044070 N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5204C3 N/A 20 mm N/A 1 mm N/A 47 mm
04323713 N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5204CLLU N/A 20 mm N/A 1 mm N/A 47 mm
00044047 N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5204LLUC3 N/A 20 mm N/A 1 mm N/A 47 mm
05777707 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5205 N/A 25 mm N/A 1 mm N/A 52 mm
00050014 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5205CLLU N/A 25 mm N/A 1 mm N/A 52 mm
02300574 N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5205CZZ N/A 25 mm N/A 1 mm N/A 52 mm
02288472 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5206C4 N/A 30 mm N/A 1 mm N/A 62 mm
03694584 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5206CZZ N/A 30 mm N/A 1 mm N/A 62 mm
00044397 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5206CZZC3 N/A 30 mm N/A 1 mm N/A 62 mm
00044418 N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5206NR N/A 30 mm N/A 1 mm N/A 62 mm
02300231 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5207NR N/A 35 mm N/A 1.1 mm N/A 72 mm
00044567 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5207NRC3 N/A 35 mm N/A 1.1 mm N/A 72 mm
00044548 N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5207ZZG15 N/A 35 mm N/A 1.1 mm N/A 72 mm
02249714 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5208CLLUC3 N/A 40 mm N/A 1.1 mm N/A 80 mm
04142393 N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5208W N/A 40 mm N/A 1.1 mm N/A 80 mm
02249716 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5209CLLD/L417 N/A 45 mm N/A 1.1 mm N/A 85 mm
04918060 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5209CZZC3 N/A 45 mm N/A 1.1 mm N/A 85 mm
02300597 N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5209NR N/A 45 mm N/A 1.1 mm N/A 85 mm
00045031 N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 5210CLLU N/A 50 mm N/A 1.1 mm N/A 90 mm
Unit of Measure
« 6 7 8