Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
---|---|---|---|---|---|
04510646 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5308CZZC3 | N/A 40 mm | N/A 1.5 mm | N/A 90 mm |
05810381 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5309EEG15 | N/A 45 mm | N/A 1.5 mm | N/A 100 mm |
03258584 | N/A NTN 45 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5309NR | N/A 45 mm | N/A 1.5 mm | N/A 100 mm |
02280704 | N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5311NRC3 | N/A 55 mm | N/A 2 mm | N/A 120 mm |
00046683 | N/A NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5312C3 | N/A 60 mm | N/A 2.1 mm | N/A 130 mm |
02280707 | N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5315NRC3 | N/A 75 mm | N/A 2.1 mm | N/A 160 mm |