COMPANY HEADER
Print Back
AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge (03771903)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Duty Type

Expansion Type

Housing Material

02768925 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 30 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774255 N/A AMI 35 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 35 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
01706842 N/A AMI 40 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 40 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
02843589 N/A AMI 45 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 45 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774256 N/A AMI 50 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 50 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774258 N/A AMI 55 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 55 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774259 N/A AMI 60 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 60 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
00568122 N/A AMI 65 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 65 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766735 N/A AMI 25 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 25 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766737 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 30 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766738 N/A AMI 35 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 35 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766739 N/A AMI 40 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 40 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
02965495 N/A AMI 45 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 45 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766740 N/A AMI 50 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 50 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766741 N/A AMI 55 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 55 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766743 N/A AMI 60 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 60 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766744 N/A AMI 65 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 65 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03009944 N/A AMI 70 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 70 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766745 N/A AMI 75 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 75 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766746 N/A AMI 80 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 80 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766747 N/A AMI 85 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 85 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766748 N/A AMI 90 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 90 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766749 N/A AMI 95 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 95 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766750 N/A AMI 100 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 100 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766752 N/A AMI 105 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 105 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
Unit of Measure
1 2 3 4 5