COMPANY HEADER
Print Back
AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge (03771903)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Duty Type

Expansion Type

Housing Material

03766753 N/A AMI 110 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 110 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766754 N/A AMI 120 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 120 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766755 N/A AMI 130 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 130 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03766756 N/A AMI 140 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 140 mm N/A Heavy Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03768692 N/A AMI 1/2 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1/2 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03767228 N/A AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 5/8 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03470564 N/A AMI 3/4 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 3/4 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03767229 N/A AMI 7/8 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 7/8 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771912 N/A AMI 15/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 15/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
00568117 N/A AMI 1 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03773249 N/A AMI 1-1/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-1/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771913 N/A AMI 1-1/8 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-1/8 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03226621 N/A AMI 1-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-3/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03560014 N/A AMI 1-1/4 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-1/4 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771914 N/A AMI 1-1/4 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-1/4 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
02537120 N/A AMI 1-5/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-5/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
02607729 N/A AMI 1-3/8 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-3/8 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03064421 N/A AMI 1-7/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-7/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771915 N/A AMI 1-1/2 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-1/2 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03773250 N/A AMI 1-9/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-9/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771916 N/A AMI 1-5/8 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-5/8 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
01472509 N/A AMI 1-11/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-11/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771917 N/A AMI 1-3/4 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-3/4 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771918 N/A AMI 1-7/8 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-7/8 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771981 N/A AMI 1-15/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-15/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
Unit of Measure
1 2 3 4 5