COMPANY HEADER
Print Back
AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge (03771903)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Duty Type

Expansion Type

Housing Material

03297884 N/A AMI 2 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
02735621 N/A AMI 2 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771919 N/A AMI 2-1/8 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2-1/8 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
02105511 N/A AMI 2-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2-3/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771920 N/A AMI 2-1/4 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2-1/4 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771922 N/A AMI 2-3/8 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2-3/8 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03773251 N/A AMI 2-7/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2-7/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03771923 N/A AMI 2-1/2 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2-1/2 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03143763 N/A AMI 1 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1 in N/A Medium Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03773509 N/A AMI 1-7/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-7/16 in N/A Medium Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
04595036 N/A AMI 1-1/2 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-1/2 in N/A Medium Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
04595037 N/A AMI 1-15/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 1-15/16 in N/A Medium Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
04595038 N/A AMI 2-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 2-3/16 in N/A Medium Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774449 N/A AMI 20 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 20 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774450 N/A AMI 25 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 25 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774451 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 30 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774452 N/A AMI 35 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 35 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774453 N/A AMI 40 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 40 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774454 N/A AMI 45 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 45 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774455 N/A AMI 50 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 50 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774456 N/A AMI 55 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 55 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03774457 N/A AMI 60 Millimeter (mm) Bore Diameter Ball Bearing Cartridge N/A 60 mm N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03768694 N/A AMI 3/4 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 3/4 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03768696 N/A AMI 7/8 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 7/8 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
03769062 N/A AMI 15/16 Inch (in) Bore Diameter Ball Bearing Cartridge N/A 15/16 in N/A Normal Duty N/A Non-Expansion Bearing (Fixed) N/A Cast Iron
Unit of Measure
1 2 3 4 5