COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

02530619 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4146 N/A 3.1250 in N/A Bronze
02530633 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4205 N/A 3.00 in N/A Bronze
06150076 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4518 N/A 2.9940 in N/A Bronze
06150129 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4807 N/A 3.25 in N/A Bronze
06150167 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5003 N/A 3.3750 in N/A Bronze
06150590 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8402 N/A 3.0620 in N/A Bronze
06150128 N/A Garlock KLOZURE® GUARDIAN® 2.1549 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4805 N/A 3.1550 in N/A Bronze
06149328 N/A Garlock KLOZURE® GUARDIAN® 2.1609 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0060 N/A 3.1820 in N/A Bronze
06149649 N/A Garlock KLOZURE® GUARDIAN® 2.1639 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1737 N/A 3.1640 in N/A Bronze
06149571 N/A Garlock KLOZURE® GUARDIAN® 2.1649 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1355 N/A 3.4650 in N/A Bronze
06149676 N/A Garlock KLOZURE® GUARDIAN® 2.1649 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1885 N/A 3.9370 in N/A Bronze
06149688 N/A Garlock KLOZURE® GUARDIAN® 2.1649 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2005 N/A 3.15 in N/A Bronze
02675811 N/A Garlock KLOZURE® GUARDIAN® 2.1649 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4190 N/A 3.15 in N/A Bronze
06150069 N/A Garlock KLOZURE® GUARDIAN® 2.1649 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4492 N/A 2.9530 in N/A Bronze
06150198 N/A Garlock KLOZURE® GUARDIAN® 2.1649 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5342 N/A 3.1650 in N/A Bronze
06150220 N/A Garlock KLOZURE® GUARDIAN® 2.1649 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5542 N/A 3.0710 in N/A Bronze
06150295 N/A Garlock KLOZURE® GUARDIAN® 2.1649 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6419 N/A 3.25 in N/A Bronze
06149877 N/A Garlock KLOZURE® GUARDIAN® 2.1666 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3258 N/A 3.1680 in N/A Bronze
06149921 N/A Garlock KLOZURE® GUARDIAN® 2.1666 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3550 N/A 3.00 in N/A Bronze
06150061 N/A Garlock KLOZURE® GUARDIAN® 2.1666 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4447 N/A 3.9380 in N/A Bronze
06150127 N/A Garlock KLOZURE® GUARDIAN® 2.1666 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4786 N/A 3.1890 in N/A Bronze
06149993 N/A Garlock KLOZURE® GUARDIAN® 2.1720 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4049 N/A 3.1720 in N/A Bronze
06150144 N/A Garlock KLOZURE® GUARDIAN® 2.1829 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4912 N/A 3.0060 in N/A Bronze
06149486 N/A Garlock KLOZURE® GUARDIAN® 2.1875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0829 N/A 3.3750 in N/A Bronze
02530632 N/A Garlock KLOZURE® GUARDIAN® 2.1875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4204 N/A 3.00 in N/A Bronze
Unit of Measure
« 11 12 13 14 15 »