COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06150199 N/A Garlock KLOZURE® GUARDIAN® 2.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5352 N/A 3.1880 in N/A Bronze
06150308 N/A Garlock KLOZURE® GUARDIAN® 2.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6528 N/A 3.50 in N/A Bronze
02880441 N/A Garlock KLOZURE® GUARDIAN® 2.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6713 N/A 3.4810 in N/A Bronze
06150624 N/A Garlock KLOZURE® GUARDIAN® 2.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8581 N/A 3.4370 in N/A Bronze
06149575 N/A Garlock KLOZURE® GUARDIAN® 2.4400 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1386 N/A 3.50 in N/A Bronze
06150444 N/A Garlock KLOZURE® GUARDIAN® 2.4400 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7543 N/A 3.5700 in N/A Bronze
06149843 N/A Garlock KLOZURE® GUARDIAN® 2.4411 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2995 N/A 3.2280 in N/A Bronze
06149895 N/A Garlock KLOZURE® GUARDIAN® 2.4411 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3397 N/A 3.6220 in N/A Bronze
06150211 N/A Garlock KLOZURE® GUARDIAN® 2.4411 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5488 N/A 3.3460 in N/A Bronze
06149393 N/A Garlock KLOZURE® GUARDIAN® 2.4750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0369 N/A 3.3600 in N/A Bronze
06149435 N/A Garlock KLOZURE® GUARDIAN® 2.4800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0550 N/A 3.50 in N/A Bronze
06149922 N/A Garlock KLOZURE® GUARDIAN® 2.4800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3568 N/A 3.5430 in N/A Bronze
06150550 N/A Garlock KLOZURE® GUARDIAN® 2.4800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8137 N/A 3.4650 in N/A Bronze
06149652 N/A Garlock KLOZURE® GUARDIAN® 2.4838 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1741 N/A 3.4840 in N/A Bronze
06149476 N/A Garlock KLOZURE® GUARDIAN® 2.4848 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0755 N/A 3.50 in N/A Bronze
06150315 N/A Garlock KLOZURE® GUARDIAN® 2.4888 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6635 N/A 3.2390 in N/A Bronze
06150014 N/A Garlock KLOZURE® GUARDIAN® 2.4949 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4234 N/A 3.50 in N/A Bronze
06149431 N/A Garlock KLOZURE® GUARDIAN® 2.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0538 N/A 3.8850 in N/A Bronze
06149474 N/A Garlock KLOZURE® GUARDIAN® 2.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0751 N/A 3.4990 in N/A Bronze
06149559 N/A Garlock KLOZURE® GUARDIAN® 2.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1300 N/A 3.5670 in N/A Bronze
06149577 N/A Garlock KLOZURE® GUARDIAN® 2.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1401 N/A 3.3420 in N/A Bronze
06149582 N/A Garlock KLOZURE® GUARDIAN® 2.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1418 N/A 3.4950 in N/A Bronze
06149728 N/A Garlock KLOZURE® GUARDIAN® 2.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2216 N/A 3.6870 in N/A Bronze
06149845 N/A Garlock KLOZURE® GUARDIAN® 2.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3007 N/A 3.5630 in N/A Bronze
02530608 N/A Garlock KLOZURE® GUARDIAN® 2.5000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4111 N/A 3.25 in N/A Bronze
Unit of Measure
« 16 17 18 19 20 »