COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149637 N/A Garlock KLOZURE® GUARDIAN® 2.7400 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1704 N/A 3.50 in N/A Bronze
06150109 N/A Garlock KLOZURE® GUARDIAN® 2.5441 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4702 N/A 3.6240 in N/A Bronze
06149763 N/A Garlock KLOZURE® GUARDIAN® 2.9268 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2423 N/A 3.7450 in N/A Bronze
06149625 N/A Garlock KLOZURE® GUARDIAN® 2.7451 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1640 N/A 3.4990 in N/A Bronze
06149659 N/A Garlock KLOZURE® GUARDIAN® 2.7170 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1773 N/A 3.75 in N/A Bronze
06150356 N/A Garlock KLOZURE® GUARDIAN® 2.6230 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6906 N/A 3.6230 in N/A Bronze
06149358 N/A Garlock KLOZURE® GUARDIAN® 2.9512 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0205 N/A 3.9510 in N/A Bronze
06150123 N/A Garlock KLOZURE® GUARDIAN® 2.4021 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4762 N/A 3.4650 in N/A Bronze
06149881 N/A Garlock KLOZURE® GUARDIAN® 2.1600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3281 N/A 3.1400 in N/A Bronze
06150217 N/A Garlock KLOZURE® GUARDIAN® 2.1600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5538 N/A 3.1600 in N/A Bronze
06149768 N/A Garlock KLOZURE® GUARDIAN® 2.8000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2443 N/A 3.8000 in N/A Bronze
06149876 N/A Garlock KLOZURE® GUARDIAN® 2.5714 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3250 N/A 3.6170 in N/A Bronze
06150202 N/A Garlock KLOZURE® GUARDIAN® 2.0471 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5389 N/A 3.3460 in N/A Bronze
06150287 N/A Garlock KLOZURE® GUARDIAN® 2.0471 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6303 N/A 2.835 in N/A Bronze
06150549 N/A Garlock KLOZURE® GUARDIAN® 2.0471 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8135 N/A 3.0710 in N/A Bronze
06150537 N/A Garlock KLOZURE® GUARDIAN® 2.6349 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8076 N/A 3.6350 in N/A Bronze
06149609 N/A Garlock KLOZURE® GUARDIAN® 2.5479 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1500 N/A 3-7/8 in N/A Bronze
06153359 N/A Garlock KLOZURE® GUARDIAN® 2.4301 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6998 N/A 3.4300 in N/A Bronze
06150203 N/A Garlock KLOZURE® GUARDIAN® 2.8200 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5396 N/A 3.8430 in N/A Bronze
06150125 N/A Garlock KLOZURE® GUARDIAN® 2.5541 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4772 N/A 3.5540 in N/A Bronze
06149496 N/A Garlock KLOZURE® GUARDIAN® 2.9362 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0875 N/A 3.9360 in N/A Bronze
06149629 N/A Garlock KLOZURE® GUARDIAN® 2.9362 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1671 N/A 3.9340 in N/A Bronze
06149520 N/A Garlock KLOZURE® GUARDIAN® 2.8302 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0980 N/A 3.8300 in N/A Bronze
06149591 N/A Garlock KLOZURE® GUARDIAN® 2.5570 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1439 N/A 3.5250 in N/A Bronze
06149819 N/A Garlock KLOZURE® GUARDIAN® 2.5570 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2775 N/A 3.5820 in N/A Bronze
Unit of Measure
« 21 22 23 24 25 »