Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Outside Diameter |
Rotor/Stator Material |
---|---|---|---|---|---|
03316883 | N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-4328 | N/A 3-7/8 in | N/A Bronze |
02675827 | N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-4709 | N/A 3.75 in | N/A Bronze |
06150326 | N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-6680 | N/A 3.9980 in | N/A Bronze |
06150405 | N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-7332 | N/A 3-7/8 in | N/A Bronze |
05801868 | N/A Garlock KLOZURE® GUARDIAN® 3.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-4775 | N/A 3-7/8 in | N/A Bronze |
06150149 | N/A Garlock KLOZURE® GUARDIAN® 3.0714 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-4973 | N/A 3.9370 in | N/A Bronze |
06149513 | N/A Garlock KLOZURE® GUARDIAN® 3.0189 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-0948 | N/A 3.9990 in | N/A Bronze |
06149624 | N/A Garlock KLOZURE® GUARDIAN® 3.2449 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-1634 | N/A 3.9980 in | N/A Bronze |
02675830 | N/A Garlock KLOZURE® GUARDIAN® 3.1500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-4798 | N/A 3.9370 in | N/A Bronze |
06150377 | N/A Garlock KLOZURE® GUARDIAN® 3.1489 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-6962 | N/A 3.9370 in | N/A Bronze |
06149342 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-0144 | N/A | N/A Bronze |
07228267 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-0479 | N/A | N/A Bronze |
06149412 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-0485 | N/A | N/A Bronze |
07228255 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-0486 | N/A | N/A Bronze |
06149708 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2117 | N/A | N/A Bronze |
06149754 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2370 | N/A | N/A Bronze |
06149775 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2457 | N/A | N/A Bronze |
06149792 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2561 | N/A | N/A Bronze |
06149823 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2786 | N/A | N/A Bronze |
06149839 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2975 | N/A | N/A Bronze |
06149840 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2976 | N/A | N/A Bronze |
06149842 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2989 | N/A | N/A Bronze |
06149848 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-3029 | N/A | N/A Bronze |
06149851 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-3051 | N/A | N/A Bronze |
06149863 | N/A Garlock Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-3190 | N/A | N/A Bronze |