COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149320 N/A Garlock KLOZURE® GUARDIAN® 1.9677 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0028 N/A 2.7390 in N/A Bronze
06149533 N/A Garlock KLOZURE® GUARDIAN® 1.9677 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1127 N/A 2.9520 in N/A Bronze
06149646 N/A Garlock KLOZURE® GUARDIAN® 1.9677 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1723 N/A 2.8750 in N/A Bronze
06150612 N/A Garlock KLOZURE® GUARDIAN® 1.9677 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8505 N/A 3.0700 in N/A Bronze
06149872 N/A Garlock KLOZURE® GUARDIAN® 1.9690 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3225 N/A 2.7560 in N/A Bronze
06150231 N/A Garlock KLOZURE® GUARDIAN® 1.9690 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5632 N/A 2.9920 in N/A Bronze
06150279 N/A Garlock KLOZURE® GUARDIAN® 1.9690 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6168 N/A 2.835 in N/A Bronze
06149532 N/A Garlock KLOZURE® GUARDIAN® 1.9710 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1113 N/A 3.00 in N/A Bronze
06149426 N/A Garlock KLOZURE® GUARDIAN® 12.3428 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0511 N/A 3.1250 in N/A Bronze
06150206 N/A Garlock KLOZURE® GUARDIAN® 12.3428 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5443 N/A 3.3750 in N/A Bronze
06149430 N/A Garlock KLOZURE® GUARDIAN® 2.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0534 N/A 3.3730 in N/A Bronze
06149578 N/A Garlock KLOZURE® GUARDIAN® 2.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1406 N/A 2.8750 in N/A Bronze
06149616 N/A Garlock KLOZURE® GUARDIAN® 2.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1555 N/A 3.0620 in N/A Bronze
06149648 N/A Garlock KLOZURE® GUARDIAN® 2.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1726 N/A 2.75 in N/A Bronze
02530601 N/A Garlock KLOZURE® GUARDIAN® 2.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3349 N/A 3.00 in N/A Bronze
03919486 N/A Garlock KLOZURE® GUARDIAN® 2.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4326 N/A 2.75 in N/A Bronze
06150122 N/A Garlock KLOZURE® GUARDIAN® 2.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4753 N/A 3.13 in N/A Bronze
05801869 N/A Garlock KLOZURE® GUARDIAN® 2.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4781 N/A 2.8750 in N/A Bronze
06150229 N/A Garlock KLOZURE® GUARDIAN® 2.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5619 N/A 3.25 in N/A Bronze
06150259 N/A Garlock KLOZURE® GUARDIAN® 2.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5937 N/A 3.3750 in N/A Bronze
06150280 N/A Garlock KLOZURE® GUARDIAN® 2.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6181 N/A 3.50 in N/A Bronze
06149886 N/A Garlock KLOZURE® GUARDIAN® 2.0571 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3336 N/A 3.0570 in N/A Bronze
06149855 N/A Garlock KLOZURE® GUARDIAN® 2.0600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3083 N/A 3.06 in N/A Bronze
06150354 N/A Garlock KLOZURE® GUARDIAN® 2.0600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6904 N/A 3.2000 in N/A Bronze
06149464 N/A Garlock KLOZURE® GUARDIAN® 2.0625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0699 N/A 3.0650 in N/A Bronze
Unit of Measure
« 6 7 8 9 10 »