COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149537 N/A Garlock KLOZURE® GUARDIAN® 2.0625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1137 N/A 3.0620 in N/A Bronze
06149545 N/A Garlock KLOZURE® GUARDIAN® 2.0625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1176 N/A 2.9960 in N/A Bronze
06149576 N/A Garlock KLOZURE® GUARDIAN® 2.0625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1389 N/A 3.6250 in N/A Bronze
06149587 N/A Garlock KLOZURE® GUARDIAN® 2.0625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1430 N/A 3.3120 in N/A Bronze
06149998 N/A Garlock KLOZURE® GUARDIAN® 2.0625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4119 N/A 3.00 in N/A Bronze
04244474 N/A Garlock KLOZURE® GUARDIAN® 2.0625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4278 N/A 3.0630 in N/A Bronze
06150232 N/A Garlock KLOZURE® GUARDIAN® 2.0625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5634 N/A 3.1250 in N/A Bronze
06150237 N/A Garlock KLOZURE® GUARDIAN® 2.0625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5705 N/A 2.8750 in N/A Bronze
02675844 N/A Garlock KLOZURE® GUARDIAN® 2.0625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6512 N/A 3.25 in N/A Bronze
06149950 N/A Garlock KLOZURE® GUARDIAN® 2.0666 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3713 N/A 3.15 in N/A Bronze
06150342 N/A Garlock KLOZURE® GUARDIAN® 2.0800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6793 N/A 3.2000 in N/A Bronze
06149642 N/A Garlock KLOZURE® GUARDIAN® 2.0869 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1714 N/A 3.15 in N/A Bronze
06150447 N/A Garlock KLOZURE® GUARDIAN® 2.1000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7563 N/A 3.50 in N/A Bronze
06149326 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0054 N/A 3.0650 in N/A Bronze
06149415 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0491 N/A 3.2150 in N/A Bronze
06149440 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0563 N/A 2.8770 in N/A Bronze
06149461 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0675 N/A 3.5620 in N/A Bronze
06149468 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0715 N/A 3.1890 in N/A Bronze
06149469 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0718 N/A 3.3070 in N/A Bronze
06149483 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0810 N/A 2.9530 in N/A Bronze
06149655 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1745 N/A 3.6250 in N/A Bronze
06149662 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1785 N/A 3.3620 in N/A Bronze
06149790 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2531 N/A 3.3460 in N/A Bronze
06149996 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4059 N/A 2.8730 in N/A Bronze
02530606 N/A Garlock KLOZURE® GUARDIAN® 2.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4109 N/A 2.8750 in N/A Bronze
Unit of Measure
« 11 12 13 14 15 »