COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06150021 N/A Garlock KLOZURE® GUARDIAN® 2.1875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4279 N/A 3.1870 in N/A Bronze
06150509 N/A Garlock KLOZURE® GUARDIAN® 2.1875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7899 N/A 3.1970 in N/A Bronze
06149551 N/A Garlock KLOZURE® GUARDIAN® 2.2419 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1227 N/A 3.2680 in N/A Bronze
06149370 N/A Garlock KLOZURE® GUARDIAN® 2.2439 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0257 N/A 3.5430 in N/A Bronze
06150611 N/A Garlock KLOZURE® GUARDIAN® 2.2448 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8501 N/A 3.25 in N/A Bronze
06149734 N/A Garlock KLOZURE® GUARDIAN® 2.2459 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2268 N/A 3.7510 in N/A Bronze
06150623 N/A Garlock KLOZURE® GUARDIAN® 2.2470 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8572 N/A 3.2470 in N/A Bronze
06149352 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0176 N/A 3.6870 in N/A Bronze
06149547 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1180 N/A 3.1880 in N/A Bronze
06149603 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1483 N/A 3.1250 in N/A Bronze
06149606 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1488 N/A 3.3450 in N/A Bronze
06149680 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1938 N/A 3.9380 in N/A Bronze
06149706 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2111 N/A 3.9000 in N/A Bronze
06149830 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2817 N/A 3.2750 in N/A Bronze
06149891 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3366 N/A 3.6250 in N/A Bronze
06149954 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3723 N/A 3.5630 in N/A Bronze
04301457 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4148 N/A 3.25 in N/A Bronze
02530636 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4367 N/A 3.19 in N/A Bronze
06150064 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4462 N/A 3.00 in N/A Bronze
06150077 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4519 N/A 3.1250 in N/A Bronze
06150241 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5732 N/A 3.3120 in N/A Bronze
06150489 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7727 N/A 3.2530 in N/A Bronze
06150526 N/A Garlock KLOZURE® GUARDIAN® 2.2500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7970 N/A 3.3750 in N/A Bronze
06149600 N/A Garlock KLOZURE® GUARDIAN® 2.2790 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1467 N/A 3.6870 in N/A Bronze
06150306 N/A Garlock KLOZURE® GUARDIAN® 2.2830 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6510 N/A 3.3070 in N/A Bronze
Unit of Measure
« 11 12 13 14 15 »