COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149723 N/A Garlock KLOZURE® GUARDIAN® 2.3548 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2194 N/A 3.4650 in N/A Bronze
06150046 N/A Garlock KLOZURE® GUARDIAN® 2.3548 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4351 N/A 3.8700 in N/A Bronze
06150101 N/A Garlock KLOZURE® GUARDIAN® 2.3548 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4634 N/A 3.5830 in N/A Bronze
06150453 N/A Garlock KLOZURE® GUARDIAN® 2.3548 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7583 N/A 3.7450 in N/A Bronze
06150564 N/A Garlock KLOZURE® GUARDIAN® 2.3548 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8260 N/A 3.94 in N/A Bronze
06150320 N/A Garlock KLOZURE® GUARDIAN® 2.3559 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6650 N/A 3.3560 in N/A Bronze
06149487 N/A Garlock KLOZURE® GUARDIAN® 2.3620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0830 N/A 3.5830 in N/A Bronze
06149643 N/A Garlock KLOZURE® GUARDIAN® 2.3620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1719 N/A 3.9370 in N/A Bronze
06149761 N/A Garlock KLOZURE® GUARDIAN® 2.3620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2415 N/A 3.3740 in N/A Bronze
06149832 N/A Garlock KLOZURE® GUARDIAN® 2.3620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2849 N/A 3.6220 in N/A Bronze
06149865 N/A Garlock KLOZURE® GUARDIAN® 2.3620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3201 N/A 3.7400 in N/A Bronze
02675812 N/A Garlock KLOZURE® GUARDIAN® 2.3620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4191 N/A 3.3460 in N/A Bronze
06150213 N/A Garlock KLOZURE® GUARDIAN® 2.3620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5512 N/A 3.3620 in N/A Bronze
06150221 N/A Garlock KLOZURE® GUARDIAN® 2.3620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5543 N/A 3.15 in N/A Bronze
06150507 N/A Garlock KLOZURE® GUARDIAN® 2.3620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7878 N/A 3.3860 in N/A Bronze
02675851 N/A Garlock KLOZURE® GUARDIAN® 2.3650 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6588 N/A 3.1250 in N/A Bronze
06149821 N/A Garlock KLOZURE® GUARDIAN® 2.3709 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2781 N/A 3.25 in N/A Bronze
06150472 N/A Garlock KLOZURE® GUARDIAN® 2.3728 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7639 N/A 3.3730 in N/A Bronze
06149382 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0321 N/A 3.9380 in N/A Bronze
06149478 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0759 N/A 3.4980 in N/A Bronze
02530609 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4112 N/A 3.25 in N/A Bronze
02530620 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4149 N/A 3.3750 in N/A Bronze
06150042 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4324 N/A 3.1250 in N/A Bronze
04079722 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4806 N/A 3.50 in N/A Bronze
06150184 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5081 N/A 3.2550 in N/A Bronze
Unit of Measure
« 11 12 13 14 15 »