COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149580 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1415 N/A 3.7530 in N/A Bronze
06149630 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1673 N/A 3.8240 in N/A Bronze
06149684 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1962 N/A 3.3750 in N/A Bronze
02530615 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4125 N/A 3.6770 in N/A Bronze
02643326 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4151 N/A 3.6250 in N/A Bronze
06150007 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4179 N/A 3.6750 in N/A Bronze
02756886 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4332 N/A 3.4840 in N/A Bronze
06150059 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4438 N/A 3.50 in N/A Bronze
06150078 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4520 N/A 3.9340 in N/A Bronze
06150252 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5772 N/A 3.75 in N/A Bronze
06150443 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7542 N/A 3.7670 in N/A Bronze
06150627 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8618 N/A 3.4540 in N/A Bronze
06149651 N/A Garlock KLOZURE® GUARDIAN® 2.6279 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1740 N/A 3.75 in N/A Bronze
06149692 N/A Garlock KLOZURE® GUARDIAN® 2.6315 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2043 N/A 3.6340 in N/A Bronze
05046287 N/A Garlock KLOZURE® GUARDIAN® 2.6800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7693 N/A 3.4700 in N/A Bronze
06150528 N/A Garlock KLOZURE® GUARDIAN® 2.6800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7993 N/A 3.7400 in N/A Bronze
06150023 N/A Garlock KLOZURE® GUARDIAN® 2.6875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4282 N/A 3.6880 in N/A Bronze
06150335 N/A Garlock KLOZURE® GUARDIAN® 2.6875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6732 N/A 3.50 in N/A Bronze
06150563 N/A Garlock KLOZURE® GUARDIAN® 2.7391 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8241 N/A 3.7390 in N/A Bronze
06149492 N/A Garlock KLOZURE® GUARDIAN® 2.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0839 N/A 3.7480 in N/A Bronze
06149593 N/A Garlock KLOZURE® GUARDIAN® 2.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1442 N/A 3.7600 in N/A Bronze
06149887 N/A Garlock KLOZURE® GUARDIAN® 2.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3355 N/A 3.7480 in N/A Bronze
06149908 N/A Garlock KLOZURE® GUARDIAN® 2.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3478 N/A 3.5050 in N/A Bronze
04715175 N/A Garlock KLOZURE® GUARDIAN® 2.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4152 N/A 3.75 in N/A Bronze
02530630 N/A Garlock KLOZURE® GUARDIAN® 2.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4187 N/A 3.50 in N/A Bronze
Unit of Measure
« 16 17 18 19 20 »