COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06150112 N/A Garlock KLOZURE® GUARDIAN® 2.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4708 N/A 3.6250 in N/A Bronze
06150603 N/A Garlock KLOZURE® GUARDIAN® 2.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8457 N/A 3.7480 in N/A Bronze
06149869 N/A Garlock KLOZURE® GUARDIAN® 2.7600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3213 N/A 3.7600 in N/A Bronze
06149814 N/A Garlock KLOZURE® GUARDIAN® 2.7727 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2739 N/A 3.7730 in N/A Bronze
06149614 N/A Garlock KLOZURE® GUARDIAN® 2.7812 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1544 N/A 3.7800 in N/A Bronze
02675792 N/A Garlock KLOZURE® GUARDIAN® 2.8125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1510 N/A 3.75 in N/A Bronze
06149647 N/A Garlock KLOZURE® GUARDIAN® 2.8125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1724 N/A 3.6250 in N/A Bronze
06149947 N/A Garlock KLOZURE® GUARDIAN® 2.8125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3695 N/A 3.8450 in N/A Bronze
06150024 N/A Garlock KLOZURE® GUARDIAN® 2.8125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4283 N/A 3.8120 in N/A Bronze
06150113 N/A Garlock KLOZURE® GUARDIAN® 2.8148 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4710 N/A 3.8390 in N/A Bronze
06149604 N/A Garlock KLOZURE® GUARDIAN® 2.8437 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1486 N/A 3.8500 in N/A Bronze
06149817 N/A Garlock KLOZURE® GUARDIAN® 2.8730 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2756 N/A 3.8770 in N/A Bronze
06150372 N/A Garlock KLOZURE® GUARDIAN® 2.8730 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6953 N/A 3.8730 in N/A Bronze
02530621 N/A Garlock KLOZURE® GUARDIAN® 2.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4153 N/A 3-7/8 in N/A Bronze
02675825 N/A Garlock KLOZURE® GUARDIAN® 2.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4479 N/A 3.75 in N/A Bronze
02675826 N/A Garlock KLOZURE® GUARDIAN® 2.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4548 N/A 3.6250 in N/A Bronze
06149724 N/A Garlock KLOZURE® GUARDIAN® 2.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2196 N/A 3.9060 in N/A Bronze
06149772 N/A Garlock KLOZURE® GUARDIAN® 2.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2451 N/A 3.8980 in N/A Bronze
02675816 N/A Garlock KLOZURE® GUARDIAN® 2.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4284 N/A 3.9380 in N/A Bronze
06150135 N/A Garlock KLOZURE® GUARDIAN® 2.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4850 N/A 3.75 in N/A Bronze
06150257 N/A Garlock KLOZURE® GUARDIAN® 2.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5806 N/A 3-7/8 in N/A Bronze
06149452 N/A Garlock KLOZURE® GUARDIAN® 2.9473 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0645 N/A 3.9360 in N/A Bronze
06149899 N/A Garlock KLOZURE® GUARDIAN® 2.9523 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3436 N/A 3.9760 in N/A Bronze
06150399 N/A Garlock KLOZURE® GUARDIAN® 2.9523 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7287 N/A 3.9520 in N/A Bronze
06150490 N/A Garlock KLOZURE® GUARDIAN® 2.9642 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7728 N/A 3.7140 in N/A Bronze
Unit of Measure
« 21 22 23 24 25 »