COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149598 N/A Garlock KLOZURE® GUARDIAN® 2.7759 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1461 N/A 3.7830 in N/A Bronze
06149462 N/A Garlock KLOZURE® GUARDIAN® 2.8070 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0683 N/A 3.8070 in N/A Bronze
06150503 N/A Garlock KLOZURE® GUARDIAN® 2.9400 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7829 N/A 3.9900 in N/A Bronze
06149939 N/A Garlock KLOZURE® GUARDIAN® 2.7581 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3651 N/A 3.7580 in N/A Bronze
06150091 N/A Garlock KLOZURE® GUARDIAN® 2.7460 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4589 N/A 3.7460 in N/A Bronze
06150090 N/A Garlock KLOZURE® GUARDIAN® 2.5529 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4587 N/A 3.9750 in N/A Bronze
06149318 N/A Garlock KLOZURE® GUARDIAN® 2.4167 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0025 N/A 3.1820 in N/A Bronze
06149837 N/A Garlock KLOZURE® GUARDIAN® 2.3571 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2951 N/A 3.3570 in N/A Bronze
06150008 N/A Garlock KLOZURE® GUARDIAN® 2.3571 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4180 N/A 3.75 in N/A Bronze
06149739 N/A Garlock KLOZURE® GUARDIAN® 2.1220 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2308 N/A 3.1250 in N/A Bronze
06150577 N/A Garlock KLOZURE® GUARDIAN® 2.7143 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8319 N/A 3.7150 in N/A Bronze
02675823 N/A Garlock KLOZURE® GUARDIAN® 2.0649 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4335 N/A 3.00 in N/A Bronze
06149386 N/A Garlock KLOZURE® GUARDIAN® 2.5556 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0348 N/A 3.5550 in N/A Bronze
06149748 N/A Garlock KLOZURE® GUARDIAN® 2.5556 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2349 N/A 3.5430 in N/A Bronze
06149543 N/A Garlock KLOZURE® GUARDIAN® 2.6220 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1160 N/A 3.6810 in N/A Bronze
06149617 N/A Garlock KLOZURE® GUARDIAN® 2.6220 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1560 N/A 3.6 in N/A Bronze
06149862 N/A Garlock KLOZURE® GUARDIAN® 2.6220 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3189 N/A 3.6250 in N/A Bronze
06149896 N/A Garlock KLOZURE® GUARDIAN® 2.6220 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3399 N/A 3.6750 in N/A Bronze
06150316 N/A Garlock KLOZURE® GUARDIAN® 2.6220 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6638 N/A 3.6220 in N/A Bronze
06150547 N/A Garlock KLOZURE® GUARDIAN® 2.9811 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8129 N/A 3.9810 in N/A Bronze
05801873 N/A Garlock KLOZURE® GUARDIAN® 2.7260 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5420 N/A 3.50 in N/A Bronze
06150070 N/A Garlock KLOZURE® GUARDIAN® 2.5521 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4494 N/A 3.9380 in N/A Bronze
06149894 N/A Garlock KLOZURE® GUARDIAN® 2.7671 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3390 N/A 3.7700 in N/A Bronze
06149799 N/A Garlock KLOZURE® GUARDIAN® 2.6211 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2595 N/A 3.75 in N/A Bronze
06150403 N/A Garlock KLOZURE® GUARDIAN® 2.5960 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7309 N/A 3.5960 in N/A Bronze
Unit of Measure
« 21 22 23 24 25 »