COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149666 N/A Garlock KLOZURE® GUARDIAN® 2.5455 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1808 N/A 3.5450 in N/A Bronze
06150538 N/A Garlock KLOZURE® GUARDIAN® 2.5455 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8081 N/A 3.5480 in N/A Bronze
06150524 N/A Garlock KLOZURE® GUARDIAN® 2.3529 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7968 N/A 3.3530 in N/A Bronze
04715167 N/A Garlock KLOZURE® GUARDIAN® 2.2609 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2580 N/A 3.75 in N/A Bronze
06150179 N/A Garlock KLOZURE® GUARDIAN® 2.2400 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5056 N/A 3.2400 in N/A Bronze
06150379 N/A Garlock KLOZURE® GUARDIAN® 2.1622 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6966 N/A 3.1620 in N/A Bronze
06149711 N/A Garlock KLOZURE® GUARDIAN® 2.6630 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2133 N/A 3.6630 in N/A Bronze
06149912 N/A Garlock KLOZURE® GUARDIAN® 2.6489 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3507 N/A 3.75 in N/A Bronze
06150416 N/A Garlock KLOZURE® GUARDIAN® 2.7470 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7385 N/A 3.7820 in N/A Bronze
06149479 N/A Garlock KLOZURE® GUARDIAN® 2.8289 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0780 N/A 3.8290 in N/A Bronze
06149966 N/A Garlock KLOZURE® GUARDIAN® 2.7529 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3846 N/A 3.7400 in N/A Bronze
06150609 N/A Garlock KLOZURE® GUARDIAN® 2.7529 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8489 N/A 3.7530 in N/A Bronze
06149372 N/A Garlock KLOZURE® GUARDIAN® 2.7701 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0265 N/A 3.7740 in N/A Bronze
06149973 N/A Garlock KLOZURE® GUARDIAN® 2.7701 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3957 N/A 3-7/8 in N/A Bronze
06150227 N/A Garlock KLOZURE® GUARDIAN® 2.7701 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5611 N/A 3.7700 in N/A Bronze
06149542 N/A Garlock KLOZURE® GUARDIAN® 2.6364 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1159 N/A 3.7400 in N/A Bronze
06149477 N/A Garlock KLOZURE® GUARDIAN® 2.2800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0757 N/A 3.2750 in N/A Bronze
06150044 N/A Garlock KLOZURE® GUARDIAN® 2.2800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4338 N/A 3.2800 in N/A Bronze
06149590 N/A Garlock KLOZURE® GUARDIAN® 2.1591 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1436 N/A 3.1590 in N/A Bronze
06149812 N/A Garlock KLOZURE® GUARDIAN® 2.1522 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2729 N/A 3.3750 in N/A Bronze
06149334 N/A Garlock KLOZURE® GUARDIAN® 2.1400 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0113 N/A 3.1400 in N/A Bronze
06149480 N/A Garlock KLOZURE® GUARDIAN® 2.9481 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0781 N/A 3.9480 in N/A Bronze
06149458 N/A Garlock KLOZURE® GUARDIAN® 2.3478 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0668 N/A 3.50 in N/A Bronze
06150344 N/A Garlock KLOZURE® GUARDIAN® 2.3478 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6812 N/A 3.3480 in N/A Bronze
06149898 N/A Garlock KLOZURE® GUARDIAN® 2.2051 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3428 N/A 3.3460 in N/A Bronze
Unit of Measure
« 21 22 23 24 25 »