COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 26 27 28 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149783 N/A Garlock KLOZURE® GUARDIAN® 2.1860 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2489 N/A 3.1860 in N/A Bronze
06149422 N/A Garlock KLOZURE® GUARDIAN® 2.1569 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0503 N/A 3.1250 in N/A Bronze
06149336 N/A Garlock KLOZURE® GUARDIAN® 2.1231 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0125 N/A 3.1270 in N/A Bronze
06149470 N/A Garlock KLOZURE® GUARDIAN® 2.9529 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0719 N/A 3.7800 in N/A Bronze
06150121 N/A Garlock KLOZURE® GUARDIAN® 2.9529 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4749 N/A 3.9380 in N/A Bronze
06150132 N/A Garlock KLOZURE® GUARDIAN® 2.9529 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4822 N/A 3.7400 in N/A Bronze
06149880 N/A Garlock KLOZURE® GUARDIAN® 2.8351 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3272 N/A 3.9010 in N/A Bronze
06150148 N/A Garlock KLOZURE® GUARDIAN® 2.8351 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4971 N/A 3.7400 in N/A Bronze
06149383 N/A Garlock KLOZURE® GUARDIAN® 2.9341 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0323 N/A 3.9370 in N/A Bronze
06150250 N/A Garlock KLOZURE® GUARDIAN® 2.5294 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5759 N/A 3.5300 in N/A Bronze
06150139 N/A Garlock KLOZURE® GUARDIAN® 2.4500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4887 N/A 3.4500 in N/A Bronze
06149569 N/A Garlock KLOZURE® GUARDIAN® 2.3600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1345 N/A 3.7350 in N/A Bronze
02675831 N/A Garlock KLOZURE® GUARDIAN® 2.3600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4883 N/A 3.3600 in N/A Bronze
06149410 N/A Garlock KLOZURE® GUARDIAN® 2.3103 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0470 N/A 3.31 in N/A Bronze
06149963 N/A Garlock KLOZURE® GUARDIAN® 2.2813 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3841 N/A 3.4370 in N/A Bronze
06150066 N/A Garlock KLOZURE® GUARDIAN® 2.2813 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4481 N/A 3.6870 in N/A Bronze
06150341 N/A Garlock KLOZURE® GUARDIAN® 2.2813 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6784 N/A 3.25 in N/A Bronze
06149385 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0325 N/A 3.7480 in N/A Bronze
06149405 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0428 N/A 3.8810 in N/A Bronze
06149554 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1292 N/A 3.9910 in N/A Bronze
06149583 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1419 N/A 3.9950 in N/A Bronze
06149733 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2254 N/A 3.9680 in N/A Bronze
06149749 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2353 N/A 3.9860 in N/A Bronze
06149779 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2471 N/A 3.9930 in N/A Bronze
06149931 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3620 N/A 3.7510 in N/A Bronze
Unit of Measure
« 26 27 28