COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

02530635 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4323 N/A 2-5/8 in N/A Bronze
02586309 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4348 N/A 3.9370 in N/A Bronze
05801870 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4783 N/A 3.00 in N/A Bronze
06150137 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4870 N/A 3.5500 in N/A Bronze
06150175 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5050 N/A 3.3750 in N/A Bronze
06150196 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5306 N/A 2.6200 in N/A Bronze
06150436 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7491 N/A 2.8790 in N/A Bronze
06150467 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7627 N/A 3.93 in N/A Bronze
06150570 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8286 N/A 3.5290 in N/A Bronze
06150216 N/A Garlock KLOZURE® GUARDIAN® 1.7640 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5523 N/A 2.7640 in N/A Bronze
06149751 N/A Garlock KLOZURE® GUARDIAN® 1.7671 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2359 N/A 2.5300 in N/A Bronze
06149682 N/A Garlock KLOZURE® GUARDIAN® 1.7701 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1947 N/A 2.7950 in N/A Bronze
06149732 N/A Garlock KLOZURE® GUARDIAN® 1.7701 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2245 N/A 2.9500 in N/A Bronze
06150551 N/A Garlock KLOZURE® GUARDIAN® 1.7710 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8141 N/A 3.15 in N/A Bronze
06149424 N/A Garlock KLOZURE® GUARDIAN® 1.7719 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0508 N/A 2.5570 in N/A Bronze
06150068 N/A Garlock KLOZURE® GUARDIAN® 1.7719 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4490 N/A 2.7560 in N/A Bronze
06150219 N/A Garlock KLOZURE® GUARDIAN® 1.7719 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5541 N/A 2.559 in N/A Bronze
06150258 N/A Garlock KLOZURE® GUARDIAN® 1.7719 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5930 N/A 2.8346 in N/A Bronze
06150285 N/A Garlock KLOZURE® GUARDIAN® 1.7719 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6219 N/A 2.7720 in N/A Bronze
06150291 N/A Garlock KLOZURE® GUARDIAN® 1.7719 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6339 N/A 2.7950 in N/A Bronze
06150391 N/A Garlock KLOZURE® GUARDIAN® 1.7719 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7159 N/A 2.7760 in N/A Bronze
06149722 N/A Garlock KLOZURE® GUARDIAN® 1.7800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2187 N/A 2.7750 in N/A Bronze
06149945 N/A Garlock KLOZURE® GUARDIAN® 1.7800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3686 N/A 2.8750 in N/A Bronze
06149980 N/A Garlock KLOZURE® GUARDIAN® 1.7800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4002 N/A 3.6250 in N/A Bronze
06150274 N/A Garlock KLOZURE® GUARDIAN® 1.7812 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6102 N/A 3.5460 in N/A Bronze
Unit of Measure
« 6 7 8 9 10 »