Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Outside Diameter |
Rotor/Stator Material |
---|---|---|---|---|---|
06149992 | N/A Garlock KLOZURE® GUARDIAN® 1.7826 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-4048 | N/A 3.00 in | N/A Bronze |
06150051 | N/A Garlock KLOZURE® GUARDIAN® 1.7948 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-4368 | N/A 2.7980 in | N/A Bronze |
06149347 | N/A Garlock KLOZURE® GUARDIAN® 1.8125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-0156 | N/A 3.5620 in | N/A Bronze |
06149878 | N/A Garlock KLOZURE® GUARDIAN® 1.8125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-3261 | N/A 2-5/8 in | N/A Bronze |
06149776 | N/A Garlock KLOZURE® GUARDIAN® 1.8269 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2463 | N/A 2.6210 in | N/A Bronze |
06149727 | N/A Garlock KLOZURE® GUARDIAN® 1.8500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2214 | N/A 3.00 in | N/A Bronze |
06150614 | N/A Garlock KLOZURE® GUARDIAN® 1.8500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-8515 | N/A 3.5430 in | N/A Bronze |
06149408 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-0460 | N/A 3.3120 in | N/A Bronze |
06149409 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-0461 | N/A 3.3750 in | N/A Bronze |
06149425 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-0509 | N/A 2.8600 in | N/A Bronze |
06149443 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-0590 | N/A 2.8840 in | N/A Bronze |
06149560 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-1301 | N/A 3.0770 in | N/A Bronze |
06149690 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2011 | N/A 2.63 in | N/A Bronze |
06149730 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2241 | N/A 2.88 in | N/A Bronze |
02530602 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-3585 | N/A 2.8750 in | N/A Bronze |
06149960 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-3834 | N/A 3.06 in | N/A Bronze |
02530607 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-4110 | N/A 2.75 in | N/A Bronze |
05528232 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-4330 | N/A 2.6860 in | N/A Bronze |
06150084 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-4571 | N/A 3.25 in | N/A Bronze |
05209284 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-4809 | N/A 3.00 in | N/A Bronze |
06150172 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-5040 | N/A 3.1250 in | N/A Bronze |
06150183 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-5074 | N/A 2.6350 in | N/A Bronze |
06150276 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-6137 | N/A 3.5430 in | N/A Bronze |
06150497 | N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-7789 | N/A 2.7810 in | N/A Bronze |
06149808 | N/A Garlock KLOZURE® GUARDIAN® 1.8780 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator | N/A Garlock | N/A 29602-2669 | N/A 3.50 in | N/A Bronze |