COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149701 N/A Garlock KLOZURE® GUARDIAN® 1.8888 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2080 N/A 3.00 in N/A Bronze
06149757 N/A Garlock KLOZURE® GUARDIAN® 1.8888 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2389 N/A 2.9130 in N/A Bronze
02675810 N/A Garlock KLOZURE® GUARDIAN® 1.8888 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4189 N/A 2.7560 in N/A Bronze
06150192 N/A Garlock KLOZURE® GUARDIAN® 1.8888 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5270 N/A 2.8740 in N/A Bronze
06149484 N/A Garlock KLOZURE® GUARDIAN® 1.8939 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0818 N/A 3.0120 in N/A Bronze
06149406 N/A Garlock KLOZURE® GUARDIAN® 1.8979 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0431 N/A 2.6560 in N/A Bronze
06149553 N/A Garlock KLOZURE® GUARDIAN® 1.9350 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1269 N/A 2.6880 in N/A Bronze
06149366 N/A Garlock KLOZURE® GUARDIAN® 1.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0243 N/A 3.3750 in N/A Bronze
06149489 N/A Garlock KLOZURE® GUARDIAN® 1.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0834 N/A 3.0610 in N/A Bronze
06149620 N/A Garlock KLOZURE® GUARDIAN® 1.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1610 N/A 3.25 in N/A Bronze
06149631 N/A Garlock KLOZURE® GUARDIAN® 1.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1678 N/A 2.7530 in N/A Bronze
02675801 N/A Garlock KLOZURE® GUARDIAN® 1.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4120 N/A 3.00 in N/A Bronze
02675815 N/A Garlock KLOZURE® GUARDIAN® 1.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4277 N/A 2.9380 in N/A Bronze
06150193 N/A Garlock KLOZURE® GUARDIAN® 1.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5274 N/A 2.75 in N/A Bronze
06150268 N/A Garlock KLOZURE® GUARDIAN® 1.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6043 N/A 3.1250 in N/A Bronze
06115828 N/A Garlock KLOZURE® GUARDIAN® 1.9400 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4039 N/A 2.8820 in N/A Bronze
06150593 N/A Garlock KLOZURE® GUARDIAN® 1.9444 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8411 N/A 2.9440 in N/A Bronze
06150441 N/A Garlock KLOZURE® GUARDIAN® 1.9550 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7535 N/A 2.75 in N/A Bronze
06153335 N/A Garlock KLOZURE® GUARDIAN® 1.9600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2469 N/A 2.9600 in N/A Bronze
06149503 N/A Garlock KLOZURE® GUARDIAN® 1.9620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0896 N/A 3.4700 in N/A Bronze
06149990 N/A Garlock KLOZURE® GUARDIAN® 1.9620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4041 N/A 2.8640 in N/A Bronze
06150092 N/A Garlock KLOZURE® GUARDIAN® 1.9620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4591 N/A 2.9620 in N/A Bronze
06150098 N/A Garlock KLOZURE® GUARDIAN® 1.9620 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4625 N/A 2.9340 in N/A Bronze
06153360 N/A Garlock KLOZURE® GUARDIAN® 1.9649 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7629 N/A 2.9650 in N/A Bronze
06150177 N/A Garlock KLOZURE® GUARDIAN® 1.9670 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5052 N/A 2.9700 in N/A Bronze
Unit of Measure
« 6 7 8 9 10 »