COMPANY HEADER
Print Back
NTN AN and KM Series Bearing Locknuts
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Face Diameter

Outside Diameter

Overall Nut Width

00554086 N/A NTN AN Series 3.7402 Inch (in) Face Diameter Bearing Locknut N/A AN16 N/A 3.7402 in N/A 4.1339 in N/A 0.5906 in
04228035 N/A NTN AN Series 4.0157 Inch (in) Face Diameter Bearing Locknut N/A AN17 N/A 4.0157 in N/A 4.3307 in N/A 0.6299 in
02194256 N/A NTN AN Series 4.2520 Inch (in) Face Diameter Bearing Locknut N/A AN18 N/A 4.2520 in N/A 4.7244 in N/A 0.6299 in
04532333 N/A NTN AN Series 6.1880 Inch (in) Face Diameter Bearing Locknut N/A AN26 N/A 6.1880 in N/A 6.7550 in N/A 0.8850 in
02194254 N/A NTN AN Series 3.5433 Inch (in) Face Diameter Bearing Locknut N/A AN15 N/A 3.5433 in N/A 3.8583 in N/A 0.5118 in
02194258 N/A NTN AN Series 4.4488 Inch (in) Face Diameter Bearing Locknut N/A AN19 N/A 4.4488 in N/A 4.9213 in N/A 0.6693 in
02194260 N/A NTN AN Series 4.7244 Inch (in) Face Diameter Bearing Locknut N/A AN20 N/A 4.7244 in N/A 5.1181 in N/A 0.7087 in
02194264 N/A NTN AN Series 5.2362 Inch (in) Face Diameter Bearing Locknut N/A AN22 N/A 5.2362 in N/A 5.7087 in N/A 0.7480 in
02964341 N/A NTN AN Series 5.4331 Inch (in) Face Diameter Bearing Locknut N/A AN24 N/A 5.4331 in N/A 6.1024 in N/A 0.7874 in
02288733 N/A NTN AN Series 7.1654 Inch (in) Face Diameter Bearing Locknut N/A AN32 N/A 7.1654 in N/A 8.2677 in N/A 0.9843 in
Unit of Measure
1