Item # |
Item Name |
Manufacturer Part Number |
Outside Diameter |
Overall Nut Width |
Thread Size |
---|---|---|---|---|---|
02964463 | N/A NTN KM Series 50 Millimeter (mm) Bearing Locknut | N/A KM8 | N/A 58 mm | N/A 9 mm | N/A M40 x 1.5 |
02288753 | N/A NTN KM Series 79 Millimeter (mm) Bearing Locknut | N/A KM13 | N/A 85 mm | N/A 12 mm | N/A M65 x 2 |
02964437 | N/A NTN KM Series 133 Millimeter (mm) Bearing Locknut | N/A KM22 | N/A 145 mm | N/A 19 mm | N/A M110 x 2 |
02964438 | N/A NTN KM Series 171 Millimeter (mm) Bearing Locknut | N/A KM30 | N/A 195 mm | N/A 24 mm | N/A M150 x 2 |
02964602 | N/A NTN KM Series 61 Millimeter (mm) Bearing Locknut | N/A KM10 | N/A 70 mm | N/A 11 mm | N/A M50 x 1.5 |
02964435 | N/A NTN KM Series 126 Millimeter (mm) Bearing Locknut | N/A KM21 | N/A 140 mm | N/A 18 mm | N/A M105 x 2 |
02964339 | N/A NTN KM Series 120 Millimeter (mm) Bearing Locknut | N/A KM20 | N/A 130 mm | N/A 18 mm | N/A M100 x 2 |
02194271 | N/A NTN KM Series 38 Millimeter (mm) Bearing Locknut | N/A KM6 | N/A 45 mm | N/A 7 mm | N/A M30 x 1.5 |
03247759 | N/A NTN KM Series 26 Millimeter (mm) Bearing Locknut | N/A KM4 | N/A 32 mm | N/A 6 mm | N/A M20 x 1 |
02288752 | N/A NTN KM Series 67 Millimeter (mm) Bearing Locknut | N/A KM11 | N/A 75 mm | N/A 11 mm | N/A M55 x 2 |
00593545 | N/A NTN KM Series 44 Millimeter (mm) Bearing Locknut | N/A KM7 | N/A 52 mm | N/A 8 mm | N/A M35 x 1.5 |
00593528 | N/A NTN KM Series 32 Millimeter (mm) Bearing Locknut | N/A KM5 | N/A 38 mm | N/A 7 mm | N/A M25 x 1.5 |
02964439 | N/A NTN KM Series 182 Millimeter (mm) Bearing Locknut | N/A KM32 | N/A 210 mm | N/A 25 mm | N/A M160 x 3 |
02964462 | N/A NTN KM Series 56 Millimeter (mm) Bearing Locknut | N/A KM9 | N/A 65 mm | N/A 10 mm | N/A M45 x 1.5 |
02964433 | N/A NTN KM Series 90 Millimeter (mm) Bearing Locknut | N/A KM15 | N/A 98 mm | N/A 13 mm | N/A M75 x 2 |
02964461 | N/A NTN KM Series 21 Millimeter (mm) Bearing Locknut | N/A KM2 | N/A 25 mm | N/A 5 mm | N/A M15 x 1 |
02964447 | N/A NTN KM Series 24 Millimeter (mm) Bearing Locknut | N/A KM3 | N/A 28 mm | N/A 5 mm | N/A M17 x 1 |
05655477 | N/A NTN KM Series 17 Millimeter (mm) Bearing Locknut | N/A KM1 | N/A 22 mm | N/A 4 mm | N/A M12 x 1 |
06190114 | N/A NTN KM Series 85 Millimeter (mm) Bearing Locknut | N/A KM14 | N/A 92 mm | N/A 12 mm | N/A M70 x 2 |
05655466 | N/A NTN KM Series 13.50 Millimeter (mm) Bearing Locknut | N/A KM0 | N/A 18 mm | N/A 4 mm | N/A M10 x 0.75 |
04236764 | N/A NTN KM Series 148 Millimeter (mm) Bearing Locknut | N/A KM25 | N/A 160 mm | N/A 21 mm | N/A M125 x 2 |