Item # |
Item Name |
Adapter Type |
End 1 Size |
End 1 Thread Size |
Material |
---|---|---|---|---|---|
04159842 | N/A Brennan 1/8 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 1/8 in | N/A 5/16-24 | N/A Steel |
02567277 | N/A Brennan 3/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 3/16 in | N/A 3/8-24 | N/A Steel |
02480790 | N/A Brennan 3/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 3/16 in | N/A 3/8-24 | N/A Stainless Steel |
00325004 | N/A Brennan 1/4 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 1/4 in | N/A 7/16-20 | N/A Stainless Steel |
00317849 | N/A Brennan 5/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 5/16 in | N/A 1/2-20 | N/A Steel |
00325006 | N/A Brennan 3/8 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 3/8 in | N/A 9/16-18 | N/A Stainless Steel |
00325008 | N/A Brennan 1/2 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 1/2 in | N/A 3/4-16 | N/A Stainless Steel |
00325010 | N/A Brennan 5/8 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 5/8 in | N/A 7/8-14 | N/A Stainless Steel |
02567263 | N/A Brennan 3/4 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 3/4 in | N/A 1-1/16-12 | N/A Stainless Steel |
00317889 | N/A Brennan 7/8 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 7/8 in | N/A 1-3/16-12 | N/A Steel |
02567264 | N/A Brennan 1 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 1 in | N/A 1-5/16-12 | N/A Stainless Steel |
00317910 | N/A Brennan 1-1/2 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 1-1/2 in | N/A 1-7/8-12 | N/A Steel |
02480794 | N/A Brennan 1-1/2 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 1-1/2 in | N/A 1-7/8-12 | N/A Stainless Steel |
00317913 | N/A Brennan 2 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 2 in | N/A 2-1/2-12 | N/A Steel |
02480795 | N/A Brennan 3/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 3/16 in | N/A 3/8-24 | N/A Steel |
00320882 | N/A Brennan 3/8 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 3/8 in | N/A 9/16-18 | N/A Steel |
00320886 | N/A Brennan 1/2 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 1/2 in | N/A 3/4-16 | N/A Steel |
00320890 | N/A Brennan 5/8 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 5/8 in | N/A 7/8-14 | N/A Steel |
00320894 | N/A Brennan 3/4 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 3/4 in | N/A 1-1/16-12 | N/A Steel |
00320901 | N/A Brennan 1 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 1 in | N/A 1-5/16-12 | N/A Steel |
00264348 | N/A Brennan 5/8 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 5/8 in | N/A 7/8-14 | N/A Steel |
00361243 | N/A Brennan 3/4 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 3/4 in | N/A 1-1/16-12 | N/A Steel |
00264351 | N/A Brennan 1 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 1 in | N/A 1-5/16-12 | N/A Steel |
00264354 | N/A Brennan 1-1/4 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 1-1/4 in | N/A 1-5/8-12 | N/A Steel |
00264357 | N/A Brennan 1-1/2 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut | N/A Bulkhead Lock Nut | N/A 1-1/2 in | N/A 1-7/8-12 | N/A Steel |