Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Type |
Material |
---|---|---|---|---|---|
00320874 | N/A Brennan 1/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut | N/A 1/4 in | N/A O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A Steel |
04067757 | N/A Brennan 1/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut | N/A 1/4 in | N/A O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A Stainless Steel |
02480076 | N/A Brennan 3/8 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut | N/A 3/8 in | N/A O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A Stainless Steel |
04067758 | N/A Brennan 1/2 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut | N/A 1/2 in | N/A O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A Stainless Steel |
02480077 | N/A Brennan 3/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut | N/A 3/4 in | N/A O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A Stainless Steel |
04067760 | N/A Brennan 1 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut | N/A 1 in | N/A O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A Stainless Steel |