Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
---|---|---|---|---|---|
00243412 | N/A Climax Metal CC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.2500 in | N/A 0.8125 in | N/A 1.2500 in | N/A 4-40 x 3/8 in |
00243417 | N/A Climax Metal CC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.3750 in | N/A 1.0625 in | N/A 1.6250 in | N/A 6-32 x 1/2 in |
00243421 | N/A Climax Metal CC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.3750 in | N/A 1.0625 in | N/A 1.6250 in | N/A 6-32 x 3/8 in |
00243426 | N/A Climax Metal CC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.5000 in | N/A 1.25 in | N/A 1.8750 in | N/A 8-32 x 1/2 in |
00243430 | N/A Climax Metal CC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.5000 in | N/A 1.25 in | N/A 1.8750 in | N/A 8-32 x 1/2 in |
00243435 | N/A Climax Metal CC Series 1.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.6250 in | N/A 1.50 in | N/A 2.2500 in | N/A 10-32 x 1/2 in |
00243439 | N/A Climax Metal CC Series 1.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.6250 in | N/A 1.50 in | N/A 2.2500 in | N/A 10-32 x 1/2 in |
00243444 | N/A Climax Metal CC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.7500 in | N/A 1.75 in | N/A 2.6250 in | N/A 1/4-28 x 5/8 in |
00243447 | N/A Climax Metal CC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.7500 in | N/A 1.75 in | N/A 2.6250 in | N/A 1/4-28 x 5/8 in |
00243451 | N/A Climax Metal CC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.7500 in | N/A 1.75 in | N/A 2.6250 in | N/A 1/4-28 x 5/8 in |
00243456 | N/A Climax Metal CC Series 1.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.8750 in | N/A 1.8750 in | N/A 2.8750 in | N/A 1/4-28 x 5/8 in |
00243460 | N/A Climax Metal CC Series 1.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 0.8750 in | N/A 1.8750 in | N/A 2.8750 in | N/A 1/4-28 x 5/8 in |
00243465 | N/A Climax Metal CC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.0000 in | N/A 2.0000 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
00243469 | N/A Climax Metal CC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.0000 in | N/A 2.0000 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
00243474 | N/A Climax Metal CC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.1250 in | N/A 2.1250 in | N/A 3.2500 in | N/A 1/4-28 x 3/4 in |
00243477 | N/A Climax Metal CC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.1250 in | N/A 2.1250 in | N/A 3.2500 in | N/A 1/4-28 x 3/4 in |
00243482 | N/A Climax Metal CC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.2500 in | N/A 2.2500 in | N/A 3.3750 in | N/A 1/4-28 x 3/4 in |
00243485 | N/A Climax Metal CC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.2500 in | N/A 2.2500 in | N/A 3.3750 in | N/A 1/4-28 x 3/4 in |
00243490 | N/A Climax Metal CC Series 2.3750 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.3750 in | N/A 2.3750 in | N/A 3.6250 in | N/A 1/4-28 x 3/4 in |
00243493 | N/A Climax Metal CC Series 2.3750 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.3750 in | N/A 2.3750 in | N/A 3.6250 in | N/A 1/4-28 x 3/4 in |
00243497 | N/A Climax Metal CC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.5000 in | N/A 2.50 in | N/A 3-3/4 in | N/A 1/4-28 x 3/4 in |
00243500 | N/A Climax Metal CC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.5000 in | N/A 2.50 in | N/A 3-3/4 in | N/A 1/4-28 x 3/4 in |
00243507 | N/A Climax Metal CC Series 3.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.7500 in | N/A 3.00 in | N/A 4-1/2 in | N/A 5/16-24 x 1 in |
00243513 | N/A Climax Metal CC Series 3.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 2.0000 in | N/A 3.25 in | N/A 4.8750 in | N/A 5/16-24 x 1 in |
00243524 | N/A Climax Metal CC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling | N/A 1.0000 in | N/A 2.0000 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |