COMPANY HEADER
Print Back
Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling (01464154)
Unit of Measure
1 2 

Item #

Item Name

Bore - Side 1

Finish

Outside Diameter

Overall Length

Screw Thread Size

01464154 N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 12 mm N/A Black Oxide N/A 29 mm N/A 45 mm N/A M4 x 12
04171580 N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 9 mm N/A Black Oxide N/A 24 mm N/A 35 mm N/A M3 x 10
04171581 N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 9 mm N/A Plain N/A 24 mm N/A 35 mm N/A M3 x 10
07029533 N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 14 mm N/A Black Oxide N/A 34 mm N/A 50 mm N/A M5 x 16
07029527 N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 15 mm N/A Black Oxide N/A 34 mm N/A 50 mm N/A M5 x 16
07029439 N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 16 mm N/A Black Oxide N/A 34 mm N/A 50 mm N/A M5 x 16
07029221 N/A Climax Metal 67 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 35 mm N/A Black Oxide N/A 67 mm N/A 95 mm N/A M8 x 25
07029133 N/A Climax Metal 77 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 40 mm N/A Black Oxide N/A 77 mm N/A 108 mm N/A M8 x 25
07029111 N/A Climax Metal 85 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 50 mm N/A Black Oxide N/A 85 mm N/A 124 mm N/A M10 x 25
07028038 N/A Climax Metal 18 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 6 mm N/A Black Oxide N/A 18 mm N/A 30 mm N/A M3 x 8
07028036 N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 8 mm N/A Black Oxide N/A 24 mm N/A 35 mm N/A M3 x 10
07027997 N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 10 mm N/A Black Oxide N/A 29 mm N/A 45 mm N/A M4 x 12
07027974 N/A Climax Metal 42 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 20 mm N/A Black Oxide N/A 42 mm N/A 65 mm N/A M6 x 16
07027954 N/A Climax Metal 45 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 25 mm N/A Black Oxide N/A 45 mm N/A 75 mm N/A M6 x 16
07027945 N/A Climax Metal 53 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 30 mm N/A Black Oxide N/A 53 mm N/A 83 mm N/A M6 x 16
07029547 N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 8 mm N/A Plain N/A 24 mm N/A 35 mm N/A M3 x 10
07029539 N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 10 mm N/A Plain N/A 29 mm N/A 45 mm N/A M4 x 12
07029535 N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 12 mm N/A Plain N/A 29 mm N/A 45 mm N/A M4 x 12
07029530 N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 14 mm N/A Plain N/A 34 mm N/A 50 mm N/A M5 x 16
07029489 N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 15 mm N/A Plain N/A 34 mm N/A 50 mm N/A M5 x 16
07029404 N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 16 mm N/A Plain N/A 34 mm N/A 50 mm N/A M5 x 16
07029263 N/A Climax Metal 42 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 20 mm N/A Plain N/A 42 mm N/A 65 mm N/A M6 x 16
07029261 N/A Climax Metal 45 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 25 mm N/A Plain N/A 45 mm N/A 75 mm N/A M6 x 16
07029238 N/A Climax Metal 53 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 30 mm N/A Plain N/A 53 mm N/A 83 mm N/A M6 x 16
07029160 N/A Climax Metal 67 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling N/A 35 mm N/A Plain N/A 67 mm N/A 95 mm N/A M8 x 25
Unit of Measure
1 2