Item # |
Item Name |
Bore - Side 1 |
Finish |
Outside Diameter |
Overall Length |
Screw Thread Size |
---|---|---|---|---|---|---|
07029118 | N/A Climax Metal 77 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | N/A 40 mm | N/A Plain | N/A 77 mm | N/A 108 mm | N/A M8 x 25 |
07029105 | N/A Climax Metal 85 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | N/A 50 mm | N/A Plain | N/A 85 mm | N/A 124 mm | N/A M10 x 25 |
07029571 | N/A Climax Metal 18 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling | N/A 6 mm | N/A Plain | N/A 18 mm | N/A 30 mm | N/A M3 x 8 |