Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
---|---|---|---|---|---|
07026740 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway | N/A 0.8750 in | N/A 1.6250 in | N/A 2-1/2 in | N/A 1/4-28 x 5/8 in |
07026730 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
07026725 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway | N/A 0.6250 in | N/A 1.3125 in | N/A 2.0000 in | N/A 10-32 x 1/2 in |
07034055 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway | N/A 1.1250 in | N/A 1.8750 in | N/A 3.1250 in | N/A 1/4-28 x 5/8 in |
07034114 | N/A Climax Metal 3.3750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway | N/A 2.0000 in | N/A 3.3750 in | N/A 4.8750 in | N/A 3/8-24 x 1 in |