COMPANY HEADER
Print Back
Climax Metal 1.8750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway (06634660)
Unit of Measure
1 2 

Item #

Item Name

Bore - Side 1

Outside Diameter

Overall Length

Screw Thread Size

07026740 N/A Climax Metal 1.6250 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway N/A 0.8750 in N/A 1.6250 in N/A 2-1/2 in N/A 1/4-28 x 5/8 in
07026730 N/A Climax Metal 1.1250 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway N/A 0.5000 in N/A 1.1250 in N/A 1.7500 in N/A 8-32 x 1/2 in
07026725 N/A Climax Metal 1.3125 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway N/A 0.6250 in N/A 1.3125 in N/A 2.0000 in N/A 10-32 x 1/2 in
07034055 N/A Climax Metal 1.8750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway N/A 1.1250 in N/A 1.8750 in N/A 3.1250 in N/A 1/4-28 x 5/8 in
07034114 N/A Climax Metal 3.3750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway N/A 2.0000 in N/A 3.3750 in N/A 4.8750 in N/A 3/8-24 x 1 in
Unit of Measure
1 2