Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
---|---|---|---|---|---|
06707774 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
02393038 | N/A Climax Metal 2.0625 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.2500 in | N/A 2.0625 in | N/A 3.2500 in | N/A 1/4-28 x 3/4 in |
06707943 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
06707833 | N/A Climax Metal 3.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.7500 in | N/A 3.1250 in | N/A 4-1/2 in | N/A 3/8-24 x 1 in |
06199883 | N/A Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.5000 in | N/A 2-5/8 in | N/A 3.8750 in | N/A 5/16-24 x 1 in |
05189334 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
05189336 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.6250 in | N/A 1.3125 in | N/A 2.0000 in | N/A 10-32 x 1/2 in |
05189338 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
05189340 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.8750 in | N/A 1.6250 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
05189342 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
07027464 | N/A Climax Metal 0.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.3750 in | N/A 0.8750 in | N/A 1.3750 in | N/A 6-32 x 3/8 in |
07027389 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
07027386 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.6250 in | N/A 1.3125 in | N/A 2.0000 in | N/A 10-32 x 1/2 in |
07027384 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07027382 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.8750 in | N/A 1.6250 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07027380 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
07027255 | N/A Climax Metal 2.0625 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.2500 in | N/A 2.0625 in | N/A 3.2500 in | N/A 1/4-28 x 3/4 in |
07027170 | N/A Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.5000 in | N/A 2-5/8 in | N/A 3.8750 in | N/A 5/16-24 x 1 in |
07026910 | N/A Climax Metal 2.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.3750 in | N/A 2.50 in | N/A 3.6250 in | N/A 5/16-24 x 1 in |
07033890 | N/A Climax Metal 3.3750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 2.0000 in | N/A 3.3750 in | N/A 4.8750 in | N/A 3/8-24 x 1 in |
07033895 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.6250 in | N/A 1.3125 in | N/A 2.0000 in | N/A 10-32 x 1/2 in |
07033896 | N/A Climax Metal 2.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.3750 in | N/A 2.50 in | N/A 3.6250 in | N/A 5/16-24 x 1 in |
07034019 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07034020 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 0.8750 in | N/A 1.6250 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07034021 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.1250 in | N/A 1.8750 in | N/A 3.1250 in | N/A 1/4-28 x 5/8 in |