Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
---|---|---|---|---|---|
07034116 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
07034120 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway | N/A 1.1250 in | N/A 1.8750 in | N/A 3.1250 in | N/A 1/4-28 x 5/8 in |