Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
---|---|---|---|---|---|
07034057 | N/A Climax Metal 0.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.3750 in | N/A 0.8750 in | N/A 1.3750 in | N/A 6-32 x 3/8 in |
07034060 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07034061 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
07034066 | N/A Climax Metal 2.0625 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 1.2500 in | N/A 2.0625 in | N/A 3.2500 in | N/A 1/4-28 x 3/4 in |
07034067 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
07034070 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
07027242 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
07027225 | N/A Climax Metal 0.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.3750 in | N/A 0.8750 in | N/A 1.3750 in | N/A 6-32 x 3/8 in |
07027213 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.6250 in | N/A 1.3125 in | N/A 2.0000 in | N/A 10-32 x 1/2 in |
07027186 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07027174 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.8750 in | N/A 1.6250 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07027171 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
07027168 | N/A Climax Metal 2.0625 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 1.2500 in | N/A 2.0625 in | N/A 3.2500 in | N/A 1/4-28 x 3/4 in |
07026928 | N/A Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 1.5000 in | N/A 2-5/8 in | N/A 3.8750 in | N/A 5/16-24 x 1 in |
07026914 | N/A Climax Metal 2.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 1.3750 in | N/A 2.50 in | N/A 3.6250 in | N/A 5/16-24 x 1 in |
07033893 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.6250 in | N/A 1.3125 in | N/A 2.0000 in | N/A 10-32 x 1/2 in |
07033894 | N/A Climax Metal 3.3750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 2.0000 in | N/A 3.3750 in | N/A 4.8750 in | N/A 3/8-24 x 1 in |
07034025 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07030846 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.8750 in | N/A 1.6250 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
07034026 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 1.1250 in | N/A 1.8750 in | N/A 3.1250 in | N/A 1/4-28 x 5/8 in |
07034027 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 1.1250 in | N/A 1.8750 in | N/A 3.1250 in | N/A 1/4-28 x 5/8 in |
07034028 | N/A Climax Metal 2.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 1.3750 in | N/A 2.50 in | N/A 3.6250 in | N/A 5/16-24 x 1 in |
07034029 | N/A Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 1.5000 in | N/A 2-5/8 in | N/A 3.8750 in | N/A 5/16-24 x 1 in |
07034056 | N/A Climax Metal 0.6875 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.2500 in | N/A 0.6875 in | N/A 1.1250 in | N/A 4-40 x 3/8 in |
07034058 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |