Item # |
Item Name |
Bore Diameter |
Bore Length |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
04298018 | N/A Climax Metal SDA Series 1.7500 Inch (in) Outside Diameter Step Down Clamp-On Adapter | N/A 3/4 in | N/A 1.6250 in | N/A 1.75 in | N/A 3.5000 in |
04298016 | N/A Climax Metal SDA Series 1.8750 Inch (in) Outside Diameter Step Down Clamp-On Adapter | N/A 0.8750 in | N/A 1.8750 in | N/A 1.8750 in | N/A 3.6250 in |
04298012 | N/A Climax Metal SDA Series 2.0000 Inch (in) Outside Diameter Step Down Clamp-On Adapter | N/A 1.0000 in | N/A 2.0000 in | N/A 2.0000 in | N/A 3.6250 in |
04298020 | N/A Climax Metal SDA Series 2.1250 Inch (in) Outside Diameter Step Down Clamp-On Adapter | N/A 1.1250 in | N/A 2.0000 in | N/A 2.1250 in | N/A 3.8750 in |
04298017 | N/A Climax Metal SDA Series 2.2500 Inch (in) Outside Diameter Step Down Clamp-On Adapter | N/A 1-1/4 in | N/A 2.0000 in | N/A 2.2500 in | N/A 4-1/2 in |
04298023 | N/A Climax Metal SDA Series 2.3750 Inch (in) Outside Diameter Step Down Clamp-On Adapter | N/A 1.3750 in | N/A 2.2500 in | N/A 2.3750 in | N/A 5 in |
04298024 | N/A Climax Metal SDA Series 2.5000 Inch (in) Outside Diameter Step Down Clamp-On Adapter | N/A 1-1/2 in | N/A 2.2500 in | N/A 2.50 in | N/A 5.3750 in |