COMPANY HEADER
Print Back
Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter (00315101)
Unit of Measure
1 2 3 4 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00315101 N/A Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00315064 N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
00315148 N/A Brennan 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
00328048 N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-5/16-12
00264688 N/A Brennan 1 x 1 Inch (in) Male Flat Face O-Ring End Style Bulkhead Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A
00361183 N/A Brennan 3/4 x 3/4 Inch (in) Male Flat Face O-Ring End Style Bulkhead Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A 1-3/16-12
00361180 N/A Brennan 1/2 x 1/2 Inch (in) Male Flat Face O-Ring End Style Bulkhead Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A 13/16-16
00327991 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 7/16-20
00315088 N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
00359996 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 1-1/16-12
00315127 N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
00314940 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
00318445 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 3/4-16
00316863 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
01951854 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 1-1/16-12
00313737 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 3/4-16
00315114 N/A Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
00317299 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 7/16-20
02481093 N/A Brennan 1/8 x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/8 in N/A 5/16-24 N/A 1/8 in N/A 5/16-24
02228983 N/A Brennan 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/16 in N/A 3/8-24 N/A 3/16 in N/A 3/8-24
02479002 N/A Brennan 1/4 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 3/8 in N/A 9/16-18
00315077 N/A Brennan 5/16 x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 5/16 in N/A 1/2-20
02481982 N/A Brennan 3/8 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 7/16-20
00315959 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 9/16-18
02481879 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
Unit of Measure
1 2 3 4