COMPANY HEADER
Print Back
Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter (00315101)
Unit of Measure
1 2 3 4 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02144078 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 3/4-16
02144079 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 5/8 in N/A 7/8-14
02316826 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 7/8 in N/A 1-3/16-12
02157812 N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
00316999 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 9/16-18
00316993 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 3/4-16
00328196 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 9/16-18
00315990 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 5/8 in N/A 7/8-14
02245439 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 1-1/16-12
02481094 N/A Brennan 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Bulkhead Straight Adapter N/A 3/16 in N/A 3/8-24 N/A 3/16 in N/A 3/8-24
03939427 N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
00315176 N/A Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
00315180 N/A Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
00315183 N/A Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
01369442 N/A Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
01369444 N/A Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
00315139 N/A Brennan 7/8 x 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 7/8 in N/A 1-3/16-12 N/A 7/8 in N/A 1-3/16-12
01472725 N/A Brennan 1 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 3/4 in N/A 1-1/16-12
01369445 N/A Brennan 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
00315160 N/A Brennan 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-5/8-12
01369446 N/A Brennan 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-5/8-12
00315169 N/A Brennan 1-1/2 x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-7/8-12
01369448 N/A Brennan 1-1/2 x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-7/8-12
01369449 N/A Brennan 2 x 2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-1/2-12
01369424 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
Unit of Measure
1 2 3 4