Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
05856536 | N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Male O-Ring Boss End Style Bulkhead Straight Adapter | N/A 3/4 in | N/A 1-3/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
01471400 | N/A Brennan 1/4 x 1/4 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A |
00324782 | N/A Brennan 1/4 x 1/4 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A |
01471401 | N/A Brennan 3/8 x 3/8 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A |
00324786 | N/A Brennan 3/8 x 3/8 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A |
00324790 | N/A Brennan 1/2 x 1/2 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A |
02481902 | N/A Brennan 3/4 x 3/4 Inch (in) Flareless Bite-Type End Style Bulkhead Straight Adapter | N/A 3/4 in | N/A | N/A 3/4 in | N/A |
02480317 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Female Pipe Rigid End Style Bulkhead Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A 1/4-18 |
02480318 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Female Pipe Rigid End Style Bulkhead Straight Adapter | N/A 3/8 in | N/A | N/A 1/4 in | N/A 1/4-18 |
02480320 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Pipe Rigid End Style Bulkhead Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A 1/2-14 |
03519920 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A 7/16-20 |
02478819 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A 9/16-18 |
02480322 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A 9/16-18 |
02478821 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A 3/4-16 |
02480323 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A 3/4-16 |